Publish your products
FUJITSU VRF AOU36-60RLAVM4

FUJITSU VRF AOU36-60RLAVM4

4.8 out of 5 stars4.8(6 reviews)
・High energy efficiency ・Flexible systems for small- and medium-size buildings air conditioning
Specification
  • The RFA file includes 3 models below.

    Model Name / Cooling Capacity / Heating Capacity

    AOU36RLAVM4 / 36000Btu / 42000Btu
    AOU48RLAVM4 / 48000Btu / 54000Btu
    AOU60RLAVM4 / 60000Btu / 66000Btu

Technical specification
  • Unique ref.AOU36-60RLAVM4
  • Product familyVRF Air Conditioner
  • Product groupOutdoor Unit
  • TypeObject (single object)
  • Date of publishing2021-05-19
  • Edition number1
  • Height (mm)1334
  • Width (mm)970
  • Depth (mm)370
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)123
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States