Publish your products
M4905 - Chair, Dialysis
SEPS2BIM

M4905 - Chair, Dialysis

Dialysis chair. Unit consists of a welded steel frame. It has durable stain resistant vinyl upholstery and is mounted on 4 casters. It contains an IV attachment and drainage bag hook. Unit has built-in Trendelenburg positioning. Chair is designed for long term seating comfort during dialysis treatment or any other extended chair treatment.
Technical specification
  • Unique ref.M4905
  • Product familyChairs
  • Product groupDialysis
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1240
  • Width (mm)940
  • Depth (mm)1960
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States