Publish your products
STRUGAL S46 Window (Two-Leaf)
Strugal

STRUGAL S46 Window (Two-Leaf)

4.1 out of 5 stars4.1(17 reviews)
An economic solution for moderate climates. With a finish that is coplanar to the exterior, this European-channel series is available in a wide range of profiles and options.
Specification
  • • 45-mm frames • 47-mm leaves • Reference sections from 91.5 mm • Frame and leaf corners are assembled with high-quality brackets. • High-quality metal fittings, accessories and gaskets are of our own manufacture. • Straight and curved line aesthetics • Coplanar to the exterior in straight and curved leaves • Wide range
Technical specification
  • Unique ref.strugal_s46rp2
  • Product familySistemas Practicables
  • Product groupSTRUGAL S46
  • TypeObject (single object)
  • Date of publishing2019-06-27
  • Edition number1
Related
  • Material mainAluminium
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryWindows - Single Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe Africa
Portugal
Morocco
Spain