Publish your products
OneFlow® Anti-Scale System for up to 30 gpm (113.6 lpm) - OF1354-30TM
Watts

OneFlow® Anti-Scale System for up to 30 gpm (113.6 lpm) - OF1354-30TM

Series OF1354-30TM OneFlow® Anti-Scale System provides protection from scale formation on internal plumbing surfaces. The OneFlow system may be installed at the point-of-entry to a building to treat both hot** and cold water, or it can be located directly before a water heater, boiler, or other hot water-using device that requires protection from the ill effects of hard water. 

NOTE: For hot water applications where water temperature is 110°F - 150°F (43°C - 66°C), please consult ES-OneFlow-HotWater.

Specification
  • Features

    • Chemical-free, salt-free scale prevention and protection system – no need to add salt bags or chemicals
    • Improves efficiency of all appliances that use water
    • Environmentally-friendly technology requires no electricity and generates no wastewater
    • Maximum flow rate: 30 gpm

    Keywords: accessory, adapter, alternative, anti scale, anti scale solution, anti scale system, anti scale systems, anti scale water systems, antiscale, backflow, checkvalve, cold water, double, doublecheck, hard water, low maintenance, mineral buildup, oneflow, oneflow anti-scale system, oneflow plus, oneflow watts, preventer, quarterturn, salt alternative water softener, salt free, salt free scale prevention, salt free water softener, salt free water softener alternative, salt free water softener technology, scale, scale build up, scale prevention system, scale prevention systems, shut-off, tac, template assisted crystallization, valve, vlv, water softener, water softener alternative, whole house water filtration system

Technical specification
  • Unique ref.OneFlow-Anti-Scale-System-OF1354-30TM
  • Product familyWater Quality & Rainwater Harvesting Solutions
  • Product groupOneFlow scale Prevention Solutions
  • TypeObject (single object)
  • Date of publishing2024-05-03
  • Edition number1
  • Height (inches)57.7
  • Width (inches)13.1
  • Depth (inches)13.1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationTank
  • UNSPSC nameWater filters
  • UNSPSC code40161502
  • Uniclass 2015 CodePr_60_50
  • Uniclass 2015 DescriptionTank, cylinder and vessel products
  • OmniClass Number23-27 29 19
  • OmniClass TitleTanks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States