Publish your products
NMX-DEC-N3232 Decoder H.264 Compressed Video over IP Decoder, PoE, SFP, HDMI, USB for Record
AMX

NMX-DEC-N3232 Decoder H.264 Compressed Video over IP Decoder, PoE, SFP, HDMI, USB for Record

OVERVIEW
The N3000 Series H.264 compression engine delivers low-latency 1080p60 video at half the bandwidth of comparable encoders. High profile H.264 encoders output unicast or multicast to one or more N3000 Series decoders. Multiple selectable streaming protocols (RTP, RTSP, and more) allow for software endpoints during video to the desktop applications or third-party hardware endpoints like Roku, Amino, or Google TV. Adjustable bit-rates from 32-Kbps to 10-Mbps give the highest video fidelity at the lowest bandwidths on the market in keeping with SVSI's commitment to provide unsurpassed Networked AV quality.

The N3000 Video over IP Series extends the reach of SVSI's Networked AV solutions to the WAN for streaming, video to desktop, digital signage, set-top boxes, or mobile devices applications. Fully integrated with existing Networked AV control options, the N3000 Series delivers the highest quality HD video content at the lowest bandwidth for the most demanding applications. Moving video to or from the Cloud just became a lot easier with the N3000.

H.264 decoder Includes IR, serial, balanced audio, RJ45 and 1GB SFP (fiber or copper) network connections. Digital video output only. H.264 decoder card requires NMX-ACC-N9206 cage.

Common Applications
The NMX-ENC-N3232 is the perfect solution for quality streaming over low bit rate WAN. Common applications include distance education, Multi-Site Enterprise, and IPTV Streaming.

Keywords: Harman

Specification
  • Features

    • Power Over Ethernet (PoE) – Eliminates requirement for local power supply and speeds installation. Units can still be powered locally from 12VDC allowing for easy rack-mountable, high-density installations
    • Infrared (IR) – Infrared emitter connection allows control of low-cost, IR-only display devices
    • Onboard Control – All N-Series encoders and decoders have on-board, built-in control capability via events that can trigger any number of TCP/UDP commands to other IP controllable devices
    • Unlimited Scalability
    • Stand Alone or Card – Available as a stand alone device, or card for use with NMX-ACC-N9206
Technical specification
  • Unique ref.NMX-DEC-N3232-Decoder
  • Product familyElectronics
  • Product groupCable Transmission and Reception Control Equipment
  • TypeObject (single object)
  • Date of publishing2019-06-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationElectric Distribution
  • ETIM CodeEC001634
  • ETIM NameAudio/video transmitting system
  • UNSPSC nameElectrical controls and accessories
  • UNSPSC code391215
  • Uniclass 2015 CodePr_70_75_04
  • Uniclass 2015 DescriptionAudio, data and visual outlet plates and controllers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 00
  • OmniClass TitleAudio Visual Equipment

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit