Publish your products
NMX-ENC-N2315-WP Wallplate Encoder N2300 Series 4K UHD Video Over IP Decor Style Wallplate Encoder with KVM, PoE
NMX-ENC-N2315-WP Wallplate Encoder N2300 Series 4K UHD Video Over IP Decor Style Wallplate Encoder with KVM, PoE
    AMX

    NMX-ENC-N2315-WP Wallplate Encoder N2300 Series 4K UHD Video Over IP Decor Style Wallplate Encoder with KVM, PoE

    The NMX-ENC-N2315-WP provides the excellent encoding capabilities of the NMX-ENC-N2312 in a 2-gang wallplate format. This encoder fits conveniently into a 2-gang US back box for easy installation in a wall, floor or lectern. Connect to power and Ethernet using a single category cable.

    Any source can be sent to one or more displays by routing through layer-2 / layer-3 switches utilizing standard Cat5e cable. The NMX-ENC-N2315 includes standard features like input scaling, bi-directional serial, IR, embedded 7.1 audio, and KVM-over-IP extension.

    The N2300 Series provides a flexible, feature-rich, and simple-to-deploy Networked AV solution that can be used in 4K applications with resolutions up to 4096x2160, with support for HDCP 2.2. Utilizing JPEG2000 encoding, the N2315-WP delivers video with latency so low it supports extremely sensitive applications like live action.

    Keywords: Harman

    Specification
    • Features

      • Wallplate Form Factor – Fits conveniently into a 2-gang US back box for easy installation in a wall, floor, or lectern. It uses standard decor-style faceplates (not included). It is available in black or white and has an industrial design that blends well into commercial installations.
      • Advanced Security including SSL/TLS and HTTPS – Satisfies enterprise network security requirements.
      • Low Latency – With 1 frame of latency for encode plus decode (34 ms for 4K30 and 17 ms for 1080p60), the N2300-Series offers video distribution with nearly imperceptible latency.
      • HDMI 2.0 and HDCP 2.2 Support – By incorporating HDMI 2.0 and HDCP 2.2, the N2300-Series products are compatible with all the latest 4K sources and displays.
      • PoE Powered – Only requires a single category cable for power and audio/video transport, which greatly simplifies the installation requirements.
      • Native NetLinx – Simplifies integration with AMX control to reduce cost of installation.
      • Design Flexibility – Start as small as 1x1 and grow the system in increments of single sources and devices by simply adding additional encoders and decoders.
    Technical specification
    • Unique ref.NMX-ENC-N2315-WP-Wallplate-Encoder-N2300-Series-4K
    • Product familyElectronics
    • Product groupCable Transmission and Reception Control Equipment
    • TypeObject (single object)
    • Date of publishing2019-06-21
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Communication
    • IFC classificationElectric Distribution
    • ETIM CodeEC001634
    • ETIM NameAudio/video transmitting system
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_70_75_04
    • Uniclass 2015 DescriptionAudio, data and visual outlet plates and controllers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit