Publish your products
ASAŞ Curtain Wall E50
ASAŞ Curtain Wall E50
ASAŞ Curtain Wall E50
ASAŞ Curtain Wall E50
    ASAŞ

    ASAŞ Curtain Wall E50

    E50 Curtain Wall System is a stick facade system that offers economic solutions with high performance values. It is suitable for both low-rise and high-rise buildings. It provides a seamless glass appearance with its structural silicone facade option. The system is also suitable for use as semi-structural and capped. It provides natural ventilation with its outward opening hidden vent solution.

    Specification
    • Technical Properties

      Profile Width: 50 mm

      Mullion Depths: min. 44 - max. 209,7 mm

      Transom Depths: min. 60 - max. 216,3 mm

      Wall Thickness: 1,8 / 2,4 / 2,5 / 2,7 / 3 mm

      Max. Glass Thickness: 38 mm

      Thermal Insulation Bar: 14,8 mm

      Application Options

      Facade With Cap

      Structural Glazing System

      Two Side System

      Outward Opening Hidden Vent

      Parallel Opening Hidden Vent

      All colors are applicable for electrostatic powder painting and anodizing surface processes.

      Technical specification
      • Unique ref.curtain-wall-e50
      • TypeObject (single object)
      • Date of publishing2025-03-25
      • Edition number1
      Related
      • Material mainAluminium
      • Material secondaryGlass
      • Designed inTürkiye
      • Manufactured inTürkiye
      Classification
      • BIMobject CategoryWalls - Curtain Walls

      Region availability

      Europe Asia North America Africa
      Åland Islands
      Afghanistan
      Anguilla
      Egypt
      Albania
      Bahrain
      Antigua and Barbuda
      Andorra
      Iran
      Aruba
      Austria
      Iraq
      Barbados
      Belarus
      Israel
      Belize
      Belgium
      Jordan
      Bermuda
      Bosnia and Herzegovina
      Kuwait
      British Virgin Islands
      Bulgaria
      Lebanon
      Canada
      Croatia
      Oman
      Caribbean Netherlands
      Cyprus
      Palestine
      Cayman Islands
      Czech Republic
      Qatar
      Collectivity of Saint Martin
      Denmark
      Saudi Arabia
      Costa Rica
      Estonia
      Syria
      Cuba
      Faroe Islands
      Türkiye
      Curaçao
      Finland
      United Arab Emirates
      Dominica
      France
      Yemen
      Dominican Republic
      Germany
      El Salvador
      Gibraltar
      Greenland
      Greece
      Grenada
      Guernsey
      Guadeloupe
      Hungary
      Guatemala
      Iceland
      Haiti
      Ireland
      Honduras
      Isle of Man
      Jamaica
      Italy
      Martinique
      Jersey
      Mexico
      Latvia
      Montserrat
      Liechtenstein
      Nicaragua
      Lithuania
      Panama
      Luxembourg
      Puerto Rico
      Malta
      Saint Kitts and Nevis
      Moldova
      Saint Lucia
      Monaco
      Saint Pierre and Miquelon
      Montenegro
      Saint Vincent and the Grenadines
      Netherlands
      Saint-Barthélemy
      North Macedonia
      Sint Maarten
      Norway
      The Bahamas
      Poland
      Trinidad and Tobago
      Portugal
      Turks and Caicos Islands
      Romania
      U.S. Virgin Islands
      Russia
      United States
      San Marino
      Serbia
      Slovakia
      Slovenia
      Spain
      Svalbard and Jan Mayen
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      Vatican City
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit