Publish your products
1100 Series Semi-Recessed Enclosure
1100 Series Semi-Recessed Enclosure
1100 Series Semi-Recessed Enclosure
1100 Series Semi-Recessed Enclosure
1100 Series Semi-Recessed Enclosure
1100 Series Semi-Recessed Enclosure

    1100 Series Semi-Recessed Enclosure

    The 1100 Series offers a durable exterior-rated semi-recessed housing constructed from 20-gauge zinc-coated steel, which has a powder-coat tan finish. The housing includes a full lid and open top and bottom sections for wall access, and it arrives with a built-in plywood mounting board, which makes it suitable for organized communications and TV installations.

    Features

    • Exterior Enclosure: 14" W x 11" H x 5.5" D
    • Fully enclosed lid, secured using two screws
    • Constructed of 20 gauge zinc-coated steel with powder-coat tan finish
    • Open top and bottom to inside wall
    • Plywood mounting board
    • UL listed (UL 1863); designed to NEMA 3R
    • Lightweight - just 6.35 lbs.
    • This model ships in a compact configuration and is expanded to full depth upon installation, which requires less space to store and to ship this enclosure

    1100 Series Models Include

    • Enclosure and lid
    • Choice of zinc-coated steel lid:
      • "Communications" embossed (standard)
      • "TV" embossed (available)
    • Available with optional #4-14 wire ground bar
    Specification
    • Dimensions (Expanded)14" (W) x 11" (H) x 5.5" (D)
      TypeExterior, Semi-Recessed
      CertificationUL listed (UL 1863); NEMA 3R
      Weight (includes lid)6.35 lbs.
      Model #1100C-E: Exterior semi-recessed with plywood back; Communications embossed lid
      1100C-E-TV: Exterior semi-recessed with plywood back; TV embossed lid
      1100C-E-G: 1100C-E enclosure; includes #4-14 wire ground bar
      1100C-E-G-TV: 1100C-E-TV enclosure; includes #4-14 wire ground bar
    Technical specification
    • Unique ref.1100-series-semi-recessed-enclosure
    • Product familyLow-Voltage Structured Media Enclosure
    • Product groupSemi-Recessed Enclosure
    • TypeObject (single object)
    • Date of publishing2025-05-01
    • Edition number1
    • Height (inches)11
    • Width (inches)14
    • Depth (inches)5.5
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inTaiwan
    • Weight Net (Lbs)6
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC000261
    • ETIM NameEnclosure/switchgear cabinet (empty)
    • Uniclass 2015 CodePr_80_77_28
    • Uniclass 2015 DescriptionEquipment enclosures, cabinets, boxes and housings
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-11 19 00
    • OmniClass TitleSlide and Avalanche Protection

    Region availability

    North America
    Canada
    Mexico
    United States