Publish your products
30″ Series Surface-Mount Enclosures
30″ Series Surface-Mount Enclosures
30″ Series Surface-Mount Enclosures
30″ Series Surface-Mount Enclosures

    30″ Series Surface-Mount Enclosures

    Two sizes available! The 30-Inch series service box features heavy-duty construction with weather resistance through its 14-gauge zinc-coated steel body, which receives a tan powder-coat finish. The box includes a reinforced hinged door with a recessed hex latch, plywood backboard, a ground bar, and multiple knockouts.

    Features

    • Two Models:
      • 30368W-UL: 30" (W) x 36" (H) x 8" (D)
      • 30369W-UL: 30" (W) x 36" (H) x 9" (D)
    • Fully enclosed exterior service boxes
    • Constructed of 14 gauge zinc-coated steel with powder-coated tan finish
    • 14 gauge reinforced hinged door with 7/16" recessed hex latch
    • "Communications" embossed
    • Box weight is 85 lbs. (30368W-UL) | 105 lbs. (30369W-UL)
    • UL listed (UL 1863); designed to NEMA 3R

    30" Service Boxes Include:

    • Enclosure with hinged door
    • 3/4" plywood backboard for mounting utility equipment
    • 4-position #4-14 ground bar
    • 30368W-UL: 2 knockouts 7/8" to 2-1/2" (for 3/4" to 2" conduit) & 10 knockouts 7/8" to 1-3/4" (for 3/4" to 1-1/2" conduit)
    • 30369W-UL: 2 knockouts 2-1/2" to 3-1/2" (for 2" to 3" conduit) & 8 knockouts 1-3/8" to 1-3/4" (for 1" to 1-1/2" conduit)
    Specification
    • Enclosure TypeExterior, Surface-Mount
      Model #s30368W-UL: 30" (W) x 36" (H) x 8" (D) (UL 1863)
      30369W-UL: 30" (W) x 36" (H) x 9" (D)
      Box Weight85 lbs. (30368W-UL) | 105 lbs. (30369W-UL)
      CertificationsUL listed (UL 1863); NEMA 3R
    Technical specification
    • Unique ref.30-surface-mount-enclosures
    • Product familyLow-Voltage Structured Media Enclosure
    • Product groupSurface-Mount Enclosure
    • TypeObject (single object)
    • Date of publishing2025-05-01
    • Edition number1
    • Height (inches)36
    • Width (inches)30
    • Depth (inches)8
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inTaiwan
    • Weight Net (Lbs)85
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC000261
    • ETIM NameEnclosure/switchgear cabinet (empty)
    • Uniclass 2015 CodePr_80_77_28
    • Uniclass 2015 DescriptionEquipment enclosures, cabinets, boxes and housings
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices

    Region availability

    North America
    Canada
    Mexico
    United States