Publish your products
363612W-UL Surface-Mount Enclosure
363612W-UL Surface-Mount Enclosure
363612W-UL Surface-Mount Enclosure

    363612W-UL Surface-Mount Enclosure

    The exterior service box consists of 14-gauge zinc-coated steel material, which provides weather resistance and features a tan powder-coat finish. The service box includes a reinforced hinged door with a recessed hex latch, a plywood backboard, a ground bar, and five conduit knockouts.

    Features

    • Fully enclosed exterior service box
    • Constructed of 14 gauge zinc-coated steel with powder-coated tan finish
    • 14 gauge reinforced hinged door with 7/16" recessed hex latch
    • "Communications" embossed
    • Box weight is 129 lbs.
    • UL listed (UL 1863); designed to NEMA 3R

    363612W-UL Service Box Includes:

    • Enclosure w/ hinged door
    • 4-position #4-14 wire ground bar mounted inside
    • 3/4" plywood back board for mounting utility equipment
    • 12 total knockouts
    Specification
    • Enclosure TypeExterior, Surface-Mount
      Model #363612W-UL
      Dimensions36-1/2" (W) x 37-1/8" (H) x 12-1/8" (D)
      Box Weight129 lbs.
      CertificationsUL listed (UL 1863); NEMA 3R
      Knockouts2 knockouts 3-1/2" to 4-1/2" (for 3" to 4" conduit) & 10 knockouts 1-3/8" to 1-3/4" (for 1" to 1-1/2" conduit)
    Technical specification
    • Unique ref.363612w-ul-surface-mount-enclosure
    • Product familyLow-Voltage Structured Media Enclosure
    • Product groupSurface-Mount Enclosure
    • TypeObject (single object)
    • Date of publishing2025-05-01
    • Edition number1
    • Height (inches)37.12
    • Width (inches)36.5
    • Depth (inches)12.12
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inTaiwan
    • Weight Net (Lbs)129
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC000261
    • ETIM NameEnclosure/switchgear cabinet (empty)
    • Uniclass 2015 CodePr_80_77_28
    • Uniclass 2015 DescriptionEquipment enclosures, cabinets, boxes and housings
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices

    Region availability

    North America
    Canada
    Mexico
    United States