Publish your products
Fiber-to-Home Enclosures (14326W-UL / 14326WH-UL)
Fiber-to-Home Enclosures (14326W-UL / 14326WH-UL)
Fiber-to-Home Enclosures (14326W-UL / 14326WH-UL)
Fiber-to-Home Enclosures (14326W-UL / 14326WH-UL)
Fiber-to-Home Enclosures (14326W-UL / 14326WH-UL)

    Fiber-to-Home Enclosures (14326W-UL / 14326WH-UL)

    Three Versions available. The Fiber-to-Home Enclosures provide complete exterior protection for fiber-to-home deployments through their semi-recessed design. The 18-gauge zinc-coated steel construction with desert tan powder-coat finish allows wall-cavity access through open top and bottom sections while providing a plywood backboard for equipment mounting and an embossed "Communications" lid or hinged door option.

    Features

    • Fully enclosed exterior enclosure; Options include:
      • Lid fastened with 4 zinc-coated metal screws
      • Door attached with a reinforced hinge
      • Insulated lid available
    • Constructed of 18-gauge zinc-coated steel with powder-coated tan finish
    • Open top and bottom to the inside wall
    • Enclosure mounts between 16" center studs
    • UL listed (UL 1863); designed to NEMA 3R

    Fiber-to-Home Models Include:

    • Enclosure and lid (or hinged door)
    • Choice of zinc-coated steel lid or hinged door
      • "Communications" embossed
    • Plywood mounting board (1/2") for utility equipment
    • Includes #4-14 wire ground bar
    Specification
    • Enclosure TypeExterior Semi-Recessed
      Enclosure Size14" (W) x 32" (H) x 6" (D)
      Weight14326W-UL: 25 lbs. | 14326WH-UL: 26.95lbs.
      CertificationsUL listed (UL 1863); NEMA 3R
      Model #14326W-UL: Exterior semi-recessed enclosure w/plywood back; Communication embossed lid
      14326WH-UL: Exterior semi-recessed enclosure w/plywood back; Communication embossed "hinged door"
    Technical specification
    • Unique ref.fiber-to-home-enclosures-14326w-ul-14326wh-ul
    • Product familyEnclosures
    • Product groupExterior Semi-Recessed
    • TypeObject (single object)
    • Date of publishing2025-05-01
    • Edition number1
    • Height (inches)32
    • Width (inches)14
    • Depth (inches)6
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inTaiwan
    • Weight Net (Lbs)26
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC000261
    • ETIM NameEnclosure/switchgear cabinet (empty)
    • Uniclass 2015 CodePr_80_77_28
    • Uniclass 2015 DescriptionEquipment enclosures, cabinets, boxes and housings
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit