Publish your products
MM Series: Interior Structured Wiring Enclosures (Screw Lid)
MM Series: Interior Structured Wiring Enclosures (Screw Lid)
MM Series: Interior Structured Wiring Enclosures (Screw Lid)
MM Series: Interior Structured Wiring Enclosures (Screw Lid)
MM Series: Interior Structured Wiring Enclosures (Screw Lid)

    MM Series: Interior Structured Wiring Enclosures (Screw Lid)

    Four sizes available. MM Series enclosure fits perfectly into wall spaces before drywall installation. The enclosure features a 20-gauge body and an 18-gauge lid, both equipped with a universal mounting system that is compatible with most module brands. It includes side-mount slots with depth markings and top/bottom knockouts, as well as an AC knockout.

    Features

    • Zinc-coated steel construction; Power-coat white finish
    • 20 gauge box / 18 gauge lid
    • Lid is attached by 4 screws (see MMH series for hinged door option)
    • Universal Mounting pattern - accepts most module brands
    • Mounts prior to drywall between 16" center studs
    • Side-mounting slots and depth markings
    • Body or lid may be purchased separately
    • Knockouts: Top and bottom; AC knockout on bottom with additional options on sides and rear panel
    • UL-listed
    • UL 985, UL 1023 Listed

    MM Series Models Include

    • Mounting Screws
    • Instruction Sheet
    • Cardboard overspray shield
    Specification
    • Model Numbers:14104-MM: 14-1/4 x 4 x 10" (8 lbs)
      14144-MM: 14-1/4 x 4 x 14" (10 lbs) [UL 985, UL 1023]
      14284-MM: 14-1/4 x 4 x 28" (17 lbs) [UL 985, UL 1023]
      14424-MM: 14-1/4 x 4 x 42" (25 lbs) [UL 985, UL 1023]
    Technical specification
    • Unique ref.mm-series-interior-structured-wiring-enclosures
    • Product familyEnclosures
    • Product groupInterior Structured Wiring
    • TypeObject (single object)
    • Date of publishing2025-05-01
    • Edition number1
    • Width (inches)14.25
    • Depth (inches)4
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inTaiwan
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC000261
    • ETIM NameEnclosure/switchgear cabinet (empty)
    • Uniclass 2015 CodePr_80_77_28
    • Uniclass 2015 DescriptionEquipment enclosures, cabinets, boxes and housings
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit