Publikovat produkty
Frameless slide and turn glass door - Standard Series
Frameless slide and turn glass door - Standard Series
Frameless slide and turn glass door - Standard Series
Frameless slide and turn glass door - Standard Series
Frameless slide and turn glass door - Standard Series
Frameless slide and turn glass door - Standard Series
Frameless slide and turn glass door - Standard Series
    Acristalia

    Frameless slide and turn glass door - Standard Series

    Vision of life

    At home or in your business, having vision of life is knowing how to make full use of the space to make the most of it. This is just what Slide and turn glass door Standard Series have to offer: great views, feeling of space and the best comfort to enjoy every moment. It is not by chance that it is the most versatile and panoramic option that you can find on the market.

    Almost infinite possibilities

    Configurations of Slide and turn door in Standard Series are practically unlimited: closings at different heights, different angles, optional embedded guide... Measures, glass, finish options and colours complement each other and suit the tastes and needs at home or in your business.

    Specifikace
    • SHAPES

      • Square
      • Irregular
      • L-shape
      • Curve
      • Inside-outside opening

      MEASURES

      • Up to 3 m high
      • Profiles up to 80 cm wide

      GLASS

      • Tempered glass, laminated glass, solar control glass and any other combination up to
      • 6, 8, 10 or 1216:15 mm thick
      • Transparent, coloured, matt, decorated, with solar control

      PROFILE FINISH AND COLOUR OPTIONS

      • Anodized and imitation wood finish
      • More than 200 colours to choose from the RAL chart
      • Grey, white and black polyamide accessories

      EMBEDDED PROFILE SYSTEM

      • Designed to ease accessibility. It only protrudes 9 mm and it is occulted by a small ramp on both sides to avoid tripping. Professionals by your side. To guarantee the best possible option, consult with our Acristalia staff


      One closing system for each need

      The choice always depends on the required level of security and the opening direction of the profiles. Let our staff help you.

      STANDARD CLOSING SYSTEM

      Easy and practical: a stainless steel cable that joins lower and upper bolts when pulling it.

      CLOSING SYSTEM WITH A KEY

      As safe as a security door, the main panel is closed with a key, so the system is completely locked. It can be opened from both sides.

      CLOSING SYSTEM WITH SLIDING BLOCK

      High resistance to strong winds and adverse weather conditions. A sliding bolt that blocks the opening of the panel. Tested in laboratories and analysed in several tests, obtaining a wind resistance up to 190 km/h.

      CLOSING SYSTEM WITH PANEL BLOCK

      Maximum safety inside and outside, as it blocks panel opening with a key and a lock. The best option for outside threats and to avoid children using the system

      CLOSING SYSTEM WITH HANDLE

      Best comfort in your hands. By pulling a steel cable, bolts open and panels move to the storage area. Optional inside opening or opening from both sides.



      Panel Storage

      Magnetic system + fixing clip for main panel

      Exclusive practical and aesthetic system for the storage and fixing of the panels. Powerful magnets installed inside the profiles keep the panels linked to each other when they are in open position. Finally, the first panel fixes itself to the closest surface by using the clip piece.


      INSTALLATION

      The most versatile installation on the market had to belong to Acristalia

      Due to its versatility, Slide and fold door in Standard Series are adaptable to almost any form, angle, curve and height up to 3 m.

      Slide and turn glass door – Square

      Slide and turn glass door – Irregular

      Slide and turn glass door – L-shape

      Slide and turn glass door – Curve

      Slide and turn glass door – Inside-outside opening

      Embedded lower profile

      Standard Series has an optional embedded lower profile that removes barriers and makes it easily accessible if necessary.

      Panels opening and movement

      Glass panels move along the system individually and sideways towards the storage area. Once all panels are open, they are stored at one side and leave open space.

      Finish options and profiles

      The aluminium profiles used in the frameless slide and turn door in Standard Series are exclusive of the branch. Their manufacturing starts from primary smelting aluminium bars, whose alloy is 6063-T6, highly resistant to corrosion and high mechanical solidity. The technical, mechanical and quality specifications are according to UNE 38-066-89 / ISO-6362/4-1988.

      Lacquer

      Acristalia-Anodized

      Acristalia-Wood

      We have a wide range of finish options for our systems, from RAL lacquer, anodized or wood imitations. Any of these finish options are under the quality procedures of superficial treatment Qualicoat, Qualanod o Qualideco.

      Glass options

      Glass used in the manufacture are top-quality, being the tempered glass, or thermally toughened soda lime silicate glass, the most used one. This glass has achieved the maximum safety classification and it complies with the UNE-EN12150-1 and the UNE-EN12150-2 standards.

      Acristalia offers the possibility of manufacturing the slide and turn glass doors in almost any type of glass on the market: transparent, coloured, matt, decorated, with solar control… Available glass thickness in Standard Series is 6, 8, 10 or 12 mm.



      GUARANTEE

      If it is Acristalia, then it is quality

      The tempered glass used in the slide and turn glass doors systems has obtained the CE marking with the maximum classification for all its range of products following the UNE 12150-1. The glass provides the system with all the mechanical and safety properties, offering high shock resistance, protection under sudden changes of temperature and safer response in case of breakages, as they do not produce sharp-pointed fragments. Aluminium used in our systems is composed of alloys, specially studied, to offer high mechanical performance, shock resistance, great durability and easy cleaning.

      They completely fulfil the European regulations UNE-EN 755-2 and UNE-EN 755-9. Not all manufacturers can stamp the international quality label Qualicoat on their lacquered products. The anodized options of our catalogue follow all guidelines marked by the quality label Qualanod such as UNE-EN ISO 2360, EN 12373-1, UNE-EN 12373-4, EN 12373-7.

      Likewise, the Acristalia slide and turn glass doors systems have been submitted to tests and essays in APPLUS laboratory notified by ENAC, where the systems have been evaluated by the most demanding regulations of the sector, in which it is specified that these systems must be tested according to the Norm 12211:2000, “Windows and doors. Test method”, obtaining a result of resistance to the wind of 1800 Pascals (strong winds equivalent to 193 Km/h). Furthermore, tests of manoeuvrability have been carried out following UNE-EN 13659:2004 so that we can ensure the correct functioning of the system after having been subject to strong wind loads.

      Another feature of our systems is its reduction of the acoustic noise to 21dB, possibly being the highest value of the market. Tests realized according to the norm UNE EN ISO 140-3:1995.



      MAINTENANCE

      Long live the great product

      A correct use and regular maintenance guarantee the very best performance and a long service life.

      Standard closing system: Pulling the cable strong enough to operate the top and bottom bolts. Once the panel is opened, move it with your hand. Do not use the cable as hand puller to move the panel.

      Closing system with handle: Turning the handle clockwise to operate the top and bottom bolts. This handle could be used as hand puller to move the panel.

      Closing system with a key: The use is similar to that of any door with handle and key.
      In case that the frameless slide and turn door has been installed including some of the additional security elements, such as the sliding block or the key (always recommended for children), these must be always unlocked before operating any of the opening systems.

      In all cases, it is important that every single panel that is placed in the opening position remain linked to each other with the system of magnets, and the first panel must remain blocked to the wall with the clip piece that is supplied.

      The frameless slide and fold glass door should slide easily through the guides and pass smoothly through the angles -if any. If that is not the case, please verify that there are not obstacles inside the rails. If the problem persists, contact your installation company.



      CLEANING

      The PVC water seals used between glass must not be cleaned with abrasive cleaning products, because the contact with those together with the exposition to sun rays can deteriorate them.

      Use cleaning products for this purpose to clean the glass. Do not use utensils that could provoke damages or scratches, in case of special or coated glass a special care must be taken. Do not dry clean. The cleanliness of the glass is extremely easy in our glass frameless slide and turn door. In the closing position, you will access the inner side of the glass; and in the open position, you will access the outer side of the system.

      Use cloths and dusters for cleaning the profiles. Do not use scrapping tools or utensils that may cause them damages.

      In places with strong winds, it is recommended the use of additional security systems, such as the key or the sliding block for cable or handle mechanisms.

    Technická specifikace
    • Jedinečná ref. hodnotastandard_curtain
    • Skupina výrobkůSlide and turn door
    • Skupina produktůFrameless glass doors
    • TypObjekt
    • Datum zveřejnění2022-09-01
    • Číslo vydání1
    Související
    • Hlavní materiálSklo
    • Vedlejší materiálHliník
    • Navrženo vŠpanělsko
    • Vyrobeno vŠpanělsko
    Klasifikace
    • Kategorie BIMobjectDveře - Glazura
    • Klasifikace IFCLehký obvodový plášť
    • Název UNSPSCGlass curtainwalling
    • Kód UNSPSC30151806
    • Kód Uniclass 2015Ss_25_10_20
    • Popis Uniclass 2015Curtain walling systems
    • Kód CSI MasterFormat 201408 44 00
    • Název CSI MasterFormat 2014Curtain Wall and Glazed Assemblies
    • Číslo OmniClass23-13 33 27 13 11
    • Název OmniClassStructural Glass Curtain Walls
    • Kód CSI UniFormat IIB2020
    • Název CSI UniFormat IIExterior Windows

    Dostupnost regionu

    Evropa Asie Severní Amerika Afrika Jižní Amerika Oceánie
    Ålandy
    Afghánistán
    Anguilla
    Alžírsko
    Argentina
    Americká Samoa
    Albánie
    Arménie
    Antigua a Barbuda
    Angola
    Bolívie
    Austrálie
    Andorra
    Ázerbájdžán
    Aruba
    Benin
    Brazílie
    Cookovy ostrovy
    Belgie
    Bahrain
    Bahamy
    Botswana
    Chile
    Federativní státy Mikronésie
    Bělorusko
    Bangladéš
    Barbados
    Burkina Faso
    Ekvádor
    Fidži
    Bosna a Hercegovina
    Bhútán
    Belize
    Burundi
    Falklandy (Malvíny)
    Francouzská Polynésie
    Bulharsko
    Britské indickoocenánské území
    Bermudské ostrovy
    Čad
    Francouzská Guyana
    Guam
    Černá Hora
    Brunej
    Britské Panenské ostrovy
    Demokratická republika Kongo
    Guyana
    Kiribati
    Česká republika
    Čína
    Curaçao
    Džibuti
    Kolumbie
    Marshallovy ostrovy
    Chorvatsko
    Filipíny
    Dominika
    Egypt
    Paraguay
    Nauru
    Dánsko
    Gruzie
    Dominikánská republika
    Eritrea
    Peru
    Niue
    Estonsko
    Hongkong
    Gaudeloupe
    Etiopie
    Surinam
    Nová Kaledonie
    Faerské ostrovy
    Indie
    Grenada
    Gabon
    Uruguay
    Nový Zéland
    Finsko
    Indonésie
    Grónsko
    Gambie
    Venezuela
    ostrov Norfolk
    Francie
    Irák
    Guatemala
    Ghana
    Palau
    Gibraltar
    Írán
    Haiti
    Guinea
    Papua-Nová Guinea
    Guernsey
    Izrael
    Honduras
    Guinea Bissau
    Pitcairnovy ostrovy
    Irsko
    Japonsko
    Jamajka
    Jihoafrická republika
    Šalamounovy ostrovy
    Island
    Jemen
    Kajmanské ostrovy
    Jižní Súdán
    Samoa
    Itálie
    Jordánsko
    Kanada
    Kamerun
    Severní Mariany
    Jan Mayen
    Kambodža
    Karibské Nizozemsko
    Kapverdy
    Tokelau
    Jersey
    Katar
    Kostarika
    Keňa
    Tonga
    Kypr
    Kazachstán
    Kuba
    Komorské ostrovy
    Tuvalu
    Lichtenštejnsko
    Kokosové ostrovy
    Martinik
    Kongo
    United States Minor Outlying Islands
    Litva
    Korejská lidově demokratická republika
    Mexiko
    Lesotho
    Vanuatu
    Lotyšsko
    Korejská republika
    Montserrat
    Libérie
    Východní Timor
    Lucembursko
    Kuvajt
    Nikaragua
    Lybie
    Wallis a Futuna
    Maďarsko
    Kyrgyzstán
    ostrovy Turks a Caicos
    Madagaskar
    Malta
    Laos
    Panama
    Malawi
    Moldavsko
    Libanon
    Pannenske Ostrovy
    Mali
    Monako
    Macao
    Portoriko
    Maroko
    Německo
    Malajsie
    Saint-Pierre a Miquelon
    Mauricius
    Nizozemsko
    Maledivy
    Salvador
    Mauritánie
    Norsko
    Mongolsko
    Spojené státy americké
    Mayotte
    ostrov Man
    Myanmar (Barma)
    Svatá Lucie
    Mosambik
    Polsko
    Nepál
    Svatý Bartoloměj
    Namibie
    Portugalsko
    Omán
    Svatý Kryštof a Nevis
    Niger
    Rakousko
    Pákistán
    Svatý Martin
    Nigérie
    Řecko
    Palestinská území
    Svatý Martin
    Pobřeží slonoviny
    Rumunsko
    Saúdská Arábie
    Svatý Vincenc a Grenadiny
    Réunion
    Rusko
    Singapur
    Trinidad a Tobago
    Rovníková Guinea
    San Marino
    Spojené arabské emiráty
    Rwanda
    Severní Makedonie
    Šrí Lanka
    Senegal
    Slovensko
    Sýrie
    Seychely
    Slovinsko
    Tádžikistán
    Sierra Leone
    Španělsko
    Tchaj-wan
    Somálsko
    Srbsko
    Thajsko
    Středoafrická republika
    Švédsko
    Turecko
    Súdán
    Švýcarsko
    Turkmenistán
    Svatá Helena
    Ukrajina
    Uzbekistán
    Svatý Tomáš a Princův ostrov
    Vatikán
    Vánoční ostrov
    Svazijsko
    Velká Británie
    Vietnam
    Tanzánie
    Togo
    Tunisko
    Uganda
    Zambie
    Západní Sahara
    Zimbabwe