Publikovat produkty
Benchmark 2000 Water Boiler
AERCO

Benchmark 2000 Water Boiler

AERCO's Benchmark Boiler is designed for condensing application in any closed loop hydronic system. It delivers unmatched burner modulation to match energy input directly to fluctuating system loads to yield the highest possible seasonal efficiency. No other product packs as much capacity into such a small footprint.

To minimize emissions, Benchmark boilers are fitted with a low NOx burner whose emissions will meet the most stringent NOx and CO requirements. The fully modulating burner also maintains AERCO standards for energy efficiency, longevity, reliability and construction quality.

The Benchmark Series comes standard with AERCO’s Patent Pending, Oxygen Level (O2) monitoring system. This monitoring system, designed to display the O2 level directly on the unit in real time, can also be remotely monitored via Modbus giving the customer the ability to measure the emissions level and fuel economy of the boiler without traditional combustion calibration devices.

Benchmark boilers can be used as an individual unit or in modular arrangements and offers selectable modes of operation. In addition to controlling the boiler according to a constant set point, indoor/outdoor reset schedule or 4-20mA signal, one or more units can be integrated via Modbus communications protocol. For boiler plants ranging from 2-8 boilers, AERCO’S built-in Boiler Management Sequencer* can be utilized. For heating plants greater than 8 boilers, the ACS (AERCO Control System) provides the right solution. Likewise, Benchmark systems can be easily integrated with a facility-wide Energy Management or Building Automation System.

Technická specifikace
  • Jedinečná ref. hodnotaaerco-001
  • Skupina výrobkůHot Water Heat Generators
  • Skupina produktůBoiler
  • TypObjekt
  • Datum zveřejnění2013-04-08
  • Číslo vydání1
Související
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectHVAC - Bojlery
  • Klasifikace IFCBojler
  • Název UNSPSCBoilers
  • Kód UNSPSC401020
  • Kód Uniclass 2015Ac_15_15_08
  • Popis Uniclass 2015Boilers, heating and hot water systems surveying
  • Kód CSI MasterFormat 201423 52 00
  • Název CSI MasterFormat 2014Heating Boilers
  • Číslo OmniClass23-33 11 00
  • Název OmniClassCommercial Boilers
  • Kód CSI UniFormat IID3020
  • Název CSI UniFormat IIHeat Generating Systems

Dostupnost regionu

Severní Amerika
Spojené státy americké