Publikovat produkty
Widespan shelving TOUGH 1800x2000x1000mm Wooden shelves
Widespan shelving TOUGH 1800x2000x1000mm Wooden shelves
    AJ Products

    Widespan shelving TOUGH 1800x2000x1000mm Wooden shelves

    • 4 wide shelves
    • Accommodates bulky goods
    • Suits demanding environments

    Heavy-duty widespan shelving system for bulky, high-load loose goods. The shelving can be extended as needed.

    Storage shelving Tough is an exceptionally heavy-duty, widespan shelving system with a robust construction. The shelving system is ideal for accommodating heavy and bulky goods. It is suitable for use in demanding environments. This basic section comes complete with four shelves, two end frames and eight support beams. Each shelf is divided into smaller sections for easier assembly: shelves with an 1800 mm width have 2 wooden boards per beam pair. The end frames and supporting beams are made of powder coated steel, which provides an extra tough and durable finish. The basic section is easy to assemble by hooking the supporting beams onto the perforated uprights of the end frames at any height and then placing the shelves on top of the supporting beams. Feet for bolting the unit to the floor are included. Complete your shelving system with add-on sections and extra shelves to extend the shelf width and create an optimal storage solution that stands up to tough demands. Add-on sections and extra shelves are sold separately, see accessories.

    Specifikace
    • Height:2000 mm

      Width:1900 mm

      Depth:600 mm

      Shelf width:1800 mm

      Thickness shelf:22mm

      Shelf interval:50 mm

      Post colour:Galvanised

      Post material:Sheet steel

      Support beam colour:Red

      Support beam colour code:RAL 2002

      Shelf material:Sheet steel

      Number of shelf:4

      Section:Basic

      Shelf load capacity:1000 kg

      Weight:128,1 kg

      Approvals:EN 15512


    Technická specifikace
    • Jedinečná ref. hodnotaWidespan-shelving-TOUGH-1800x2000x1000mm-Wooden-shelves
    • Skupina výrobkůChanging room
    • Skupina produktůShelves
    • TypObjekt
    • Datum zveřejnění2021-09-16
    • Číslo vydání1
    • Výška (mm)2000
    • Šířka (mm)1800
    • Hloubka (mm)1000
    Související
    • Hlavní materiálOcel
    • Vedlejší materiálDřevo
    • Čistá hmotnost (kg)153.59
    Klasifikace
    • Kategorie BIMobjectNábytek - Industry
    • Klasifikace IFCNábytek
    • Kód Uniclass 2015Pr_40_30_78_79
    • Popis Uniclass 2015Shelf and racking units