Publikovat produkty
Allseating Presto Midback Chair
Allseating Presto Midback Chair
    Allseating

    Allseating Presto Midback Chair

    With its rugged construction, contoured back and 4” thick seat, Presto delivers the magic combination of versatility, durability and functionality. Just snap your fingers, and Presto will ship in less than 72 hours.

    FEATURES
    Rugged construction, contoured back, 4” thick seat

    As Featured on Amazon.com

    #Allseating #PrestoChair #MidBackChair

    Specifikace
    • DIMENSIONS

      Overall [Basic Posture]: 37.5" - 41" H | 28" W | 28" D

      Overall [Posture Back]: 36" - 49.5" H | 28" W | 28" D

      Overall [Synchro Tilt]: 37.5" - 41" H | 28" W | 28" D

      Overall [Deluxe TIlt J-Bar]: 38.25" - 41.75" H | 28" W | 28" D

      Overall [Value Plus]: 38.25" - 41.75" H | 28" W | 28" D

      Seat [Basic Posture]: 15" - 18.5" H | 20" W | 20" D

      Seat [Posture Back]: 14.75" - 18.25" H | 20" W | 20" D

      Seat [Synchro Tilt]: 15" - 18.5" H | 20" W | 20" D

      Seat [Deluxe Tilt J-Bar]: 15.5" - 19" H | 20" W | 20" D

      Seat [Value Plus]: 16.5" - 20" H | 20" W | 20" D

      Back: 20" H | 17.5" W

    Technická specifikace
    • Jedinečná ref. hodnotaAllseating-Presto-Midback-Chair
    • Skupina výrobkůSeating
    • Skupina produktůMidback Chair
    • TypObjekt
    • Datum zveřejnění2019-03-04
    • Číslo vydání1
    Související
    • Navrženo vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectNábytek - Židle Kancelářské
    • Název UNSPSCOffice Equipment and Accessories and Supplies
    • Kód UNSPSC44
    • Kód CSI MasterFormat 201412 52 23
    • Název CSI MasterFormat 2014Office Seating
    • Číslo OmniClass23-21 13 25
    • Název OmniClassOffice Equipment

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké