Publikovat produkty
Allseating Ray Series Chair
Allseating Ray Series Chair
    Allseating

    Allseating Ray Series Chair

    Find a new level of seating comfort with the innovative Ray chair from Allseating! Inspired by legendary designer Ray Eames, it boasts a unique pivot-tilt system that automatically reacts to your movements, keeping your back and seat in perfect alignment - you stay comfortable no matter what your seating position. Ray features adjustable seat height, tilt tension control, and soft capped arm rests for support. Attractive chrome accents enhance the clean, modern style.

    As Featured on Amazon.com

    #Allseating #RayChair #OfficeChair

    Specifikace
    • DIMENSIONS

      Overall height (extended): 41"
      Overall width: 28"
      Overall depth: 28"
      Seat height: 17"-20.5"
      Seat depth: 19.29"
      Back width: 18.5"
      Back height: 21.25"

    Technická specifikace
    • Jedinečná ref. hodnotaAllseating-Ray-Series-Chair
    • Skupina výrobkůSeating
    • Skupina produktůMidback Chair
    • TypObjekt
    • Datum zveřejnění2019-03-04
    • Číslo vydání1
    Související
    • Navrženo vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectNábytek - Židle Kancelářské
    • Název UNSPSCOffice Equipment and Accessories and Supplies
    • Kód UNSPSC44
    • Kód CSI MasterFormat 201412 52 23
    • Název CSI MasterFormat 2014Office Seating
    • Číslo OmniClass23-21 13 25
    • Název OmniClassOffice Equipment

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké