Publikovat produkty
Allseating Chiroform Ultra Midback Stool
Allseating Chiroform Ultra Midback Stool
    Allseating

    Allseating Chiroform Ultra Midback Stool

    Chiroform is a sturdy, ergonomic series of seating that stands up to the most strenuous work environments. In fact, its durable wood frame and fully contoured, double-curve backrest offers superb lumbar support, making the Chiroform series ideal for tough tasks. Chiroform Ultra Stool brings the ergonomics and comfort of the Chiroform Ultra chair to your stool application requirements.

    As Featured on Amazon.com

    #Allseating #ErgonomicChair #ChiroformUltraStool

    Specifikace
    • DIMENSIONS

      Overall [Basic Stool]: 40" - 47.5" H | 28" W | 28" D

      Overall [Posture Back]: 40.5 - 48" H | 28" W | 28" D

      Seat [Basic Stool]: 19.5" - 27" H | 21.5" W | 21" D

      Seat [Posture Back]: 21" - 28.5" H | 21.5" W | 21" D

      Back: 20" H | 19" W

    Technická specifikace
    • Jedinečná ref. hodnotaAllseating-Chiroform-Ultra-Midback-Stool
    • Skupina výrobkůSeating
    • Skupina produktůStool
    • TypObjekt
    • Datum zveřejnění2019-03-04
    • Číslo vydání1
    Související
    • Navrženo vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectNábytek - Židle Kancelářské
    • Název UNSPSCOffice Equipment and Accessories and Supplies
    • Kód UNSPSC44
    • Kód CSI MasterFormat 201412 52 23
    • Název CSI MasterFormat 2014Office Seating
    • Číslo OmniClass23-21 13 25
    • Název OmniClassOffice Equipment