Pro poskytování našich služeb používáme cookies

Používáním našich služeb souhlasíte s naším použitím cookies

;

Single French door - Renovation installation - ALPHALUCE - PF1

Číslo položky: ALPHALUCE-PF1PR
Výrobce: ALPHACAN Italia
Kategorie produktu: AlphaLuce
Skupina produktu: PF1
Datum publikování: 2019-03-29
Číslo vydání: 1
Typ: Objekt
Stáhnout (3)
Created in 1969, Alphacan operates in Europe through 5 sites specialized in PVC profile extrusion and applied finishes for doors and windows.
A large range of aesthetical and color solutions is possible easing windows implementation in all types of construction and meeting all architectural and installation requirements.
ALPHA LUCE is a system made to meet the desires of our clients who pay the most attention to windows' lines and functions. A system made for new construction but also for renovation operations with modern, decisive and essential lines. Transparency, light and landscape become the main protagonists of one's home thanks to the minimal dimensions of the sash and frame. In the case of a double window or door, we created the narrowest a central mullion available on the market.
On top of a unique design, the thermal insulation performances are remarkable and go up to Uw = 0.8 W / m²K.
Available in a vast array of finishes and colors.
Possibility of an aluminium covering mechanically fastened on the external face of the profile; solution that allows the customization of the outside of the window to create a unique style perfectly blendable with the architectural and chromatic environnement. It's also possible to choose a coating with a RAL color and to mimick metallic renderings
Alphacan's research in the industrial sector allowed the creation of a composite reinforcement ("eco-reinforcement") with a longitudinally structured internal PVC expansed insulation with glass fiber, able to give windows efficiency in mechanical stability and to reach high performance in thermal-acoustical performances (1.23mx1,48m window : Ug = 0.6W / m²K | thermal flow Uf = 1,06W / m²K | thermal flow Uw = 0.8 W / m²K)

Renovation installation style
- 56 mm thick glazing.
- Coating with 41 colors available for interior as well as exterior
- Coating with real wood (wengué or sycomore) only on the inside
- Sidelight option
- Maximum dimensions : 900 x 2400 / 1200 x 1500 mm
- Thermal performances with eco-reinforcement Uf= 1,06 W/m²K
Performance values are certified by accredited bodies and the documentation can be sent by our technical department upon request
For any other inquiry, please contact us


Materiál hlavní: PVC
Sekundární materiál: Aluminium
Navrženo: Italy
Vyrobeno: Italy

BIMobject kategorie: Dveře - Kyvné Dveře
IFC klasifikace: Door
UNSPSC název: Doors
UNSPSC kód: 301715
Uniclass 1.4 Kód: JL20
Uniclass 1.4 Popis: Doors
Uniclass 2.0 Kód: PR-59-23
Uniclass 2.0 Popis: Doorsets
Uniclass 2015 Kód: Pr_30_59_24
Uniclass 2015 Popis: Doorsets
NBS Reference Kód: 59-23
NBS Reference Popis: Doorsets
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
Číslo OmniClass: 23-17 11 00
Název OmniClass: Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
Tento produkt je k dispozici v:
Europe
  • Croatia
  • Germany
  • Italy
  • Slovenia
  • Spain

BIMobject SEEK Properties

Doors - Swing

Název Hodnota
Color Yellow ; Orange ; Red ; Blue ; Green ; Grey ; Brown ; White ; Black ; Wood
Door Height 1500 mm — 2400 mm
Door Width 600 mm — 900 mm
Glazing Thickness 56 mm
Material PVC ; Aluminium
Maximum Door Height 2400 mm
Maximum Door Width 900 mm
Minimum Door Width 600 mm
U Value 0.8 —

Všechny BIM objekty jsou reálné produkty od reálných výrobců, potvrzeny a schváleny