Publikovat produkty
MB-79N US SI Window Type A 2-sash Tilt&Turn-Fixed
MB-79N US SI Window Type A 2-sash Tilt&Turn-Fixed
MB-79N US SI Window Type A 2-sash Tilt&Turn-Fixed
    Aluprof

    MB-79N US SI Window Type A 2-sash Tilt&Turn-Fixed

    4.7 z 5 hvězdiček4.7(6 recenze)

    The ALUPROF MB-79N US is a solution which is cost-effective and functional, while meeting every technical requirement. The system is used to build windows featuring sashes that are invisible from the outside. In a row of adjacent fixed and operable windows, it is impossible to distinguish between the two types. The result is an elevation where the windows present a uniform view, irrespective of their function.

    The MB-79N US system is a finely tuned solution. Two versions of the rebate are available; the A-type frame partially covers the sash, while the B-type frame covers it completely in an ideal imitation of a fixed window. The external surfaces of the glass fitted to the operable and fixed windows lie on the same plane. A custom-designed adaptation profile means that frames and crosspieces from the basic MB-79N system can be used for the concealed sash windows.

    Large-scale, heavy windows can be produced with the MB-79N US. Like the basic MB-79N window system, these structures are distinctive both for their high thermal and acoustic insulation and their water- and airtight properties. The MB-79N US meets every energy efficiency and environmental protection requirement.

    Specifikace
    • Functions and aesthetics

      • the structural depth of the profiles is 70 mm for the frame and 79 mm for the sash
      • the profiles are designed for triple-glazing, with the central section serving as insulation between thermal breaks that are 33.5 or 36 mm wide
      • the sash features an innovative, reinforced thermal break section which is highly deflection-resistant
      • Like the MB-79N, this system makes it possible to produce windows in one of three thermal insulation variants. The MB-79N US E is the most economic solution, featuring a one-component, central gasket. The MB-79N US ST is fitted with a two-component gasket, while the MB-79N US SI, which offers the best thermal insulation, is based on a profile fitted with the appropriate insulating inserts in the thermal break zone and a two-component, central gasket
      • the windows have excellent Uf values, placing the system among the clear market leaders in its category
      • the custom-designed shape of the one- or two-component central gasket, complete with an insulating section, provides high airtightness and watertightness performance. The glazing gaskets and weatherstrips also contribute to this
      • both the Standard and Prestige closed-form glazing beads mean that the infill can be firmly fixed in place, making it much easier to obtain burglary-resistant structures
      • the internal glazing gaskets are deeply embedded in the glazing beads, making them barely visible from the inside
      • the maximum dimensions for a window sash are an HS of 2.7m and Ls of 1.7m. The maximum weight of the sash is 160 kg.
      • The thickness of the panes of glass ranges from 1.5 to 44.5 mm for the window frame and from 12 to 52.5 mm for the window sash. This wide range of options means that every commonly available type of single-glazing, double-glazing, acoustic and burglary-resistant glass can be used
      • the use of typical ‘Euro’-type grooves means that most of the available hardware for aluminium and plastic can be installed, including concealed aluPilot hardware from Winkhaus handles with or without a rosette can be used for the windows
      • The MB-79N US is compatible with other ALUPROF solutions, particularly those from the MB-79N family. As a result, a great many of the parts, such as glazing beads, gaskets, hardware and most accessories, can be used interchangeably
    Technická specifikace
    • Jedinečná ref. hodnotamb-79n-us-si-window-typea-2sash-tilt-turn-fixed
    • Skupina výrobkůWindows & Doors
    • Skupina produktůMB-79N US
    • TypObjekt
    • Datum zveřejnění2023-03-01
    • Číslo vydání1
    Související
    • Hlavní materiálHliník
    • Navrženo vPolsko
    • Vyrobeno vPolsko
    Klasifikace
    • Kategorie objektu BIMOkna - Double Hung Windows
    • Klasifikace IFCOkno
    • Název UNSPSCWindows
    • Kód UNSPSC301716
    • Kód Uniclass 2015EF_25_30
    • Popis Uniclass 2015Doors and windows
    • Kód CSI MasterFormat 201408 50 00
    • Název CSI MasterFormat 2014Windows
    • Číslo OmniClass23-17 13 00
    • Název OmniClassWindows
    • Kód CSI UniFormat IIB2020
    • Název CSI UniFormat IIExterior Windows

    Dostupnost regionu

    Evropa Asie Severní Amerika Afrika Jižní Amerika Oceánie
    Ålandy
    Afghánistán
    Anguilla
    Alžírsko
    Argentina
    Americká Samoa
    Albánie
    Arménie
    Antigua a Barbuda
    Angola
    Bolívie
    Austrálie
    Andorra
    Ázerbájdžán
    Aruba
    Benin
    Brazílie
    Cookovy ostrovy
    Belgie
    Bahrain
    Bahamy
    Botswana
    Chile
    Federativní státy Mikronésie
    Bělorusko
    Bangladéš
    Barbados
    Burkina Faso
    Ekvádor
    Fidži
    Bosna a Hercegovina
    Bhútán
    Belize
    Burundi
    Falklandy (Malvíny)
    Francouzská Polynésie
    Bulharsko
    Britské indickoocenánské území
    Bermudské ostrovy
    Čad
    Francouzská Guyana
    Guam
    Černá Hora
    Brunej
    Britské Panenské ostrovy
    Demokratická republika Kongo
    Guyana
    Kiribati
    Česká republika
    Čína
    Curaçao
    Džibuti
    Kolumbie
    Marshallovy ostrovy
    Chorvatsko
    Filipíny
    Dominika
    Egypt
    Paraguay
    Nauru
    Dánsko
    Gruzie
    Dominikánská republika
    Eritrea
    Peru
    Niue
    Estonsko
    Hongkong
    Gaudeloupe
    Etiopie
    Surinam
    Nová Kaledonie
    Faerské ostrovy
    Indie
    Grenada
    Gabon
    Uruguay
    Nový Zéland
    Finsko
    Indonésie
    Grónsko
    Gambie
    Venezuela
    ostrov Norfolk
    Francie
    Irák
    Guatemala
    Ghana
    Palau
    Gibraltar
    Írán
    Haiti
    Guinea
    Papua-Nová Guinea
    Guernsey
    Izrael
    Honduras
    Guinea Bissau
    Pitcairnovy ostrovy
    Irsko
    Japonsko
    Jamajka
    Jihoafrická republika
    Šalamounovy ostrovy
    Island
    Jemen
    Kajmanské ostrovy
    Jižní Súdán
    Samoa
    Itálie
    Jordánsko
    Kanada
    Kamerun
    Severní Mariany
    Jan Mayen
    Kambodža
    Karibské Nizozemsko
    Kapverdy
    Tokelau
    Jersey
    Katar
    Kostarika
    Keňa
    Tonga
    Kypr
    Kazachstán
    Kuba
    Komorské ostrovy
    Tuvalu
    Lichtenštejnsko
    Kokosové ostrovy
    Martinik
    Kongo
    United States Minor Outlying Islands
    Litva
    Korejská republika
    Mexiko
    Lesotho
    Vanuatu
    Lotyšsko
    Kuvajt
    Montserrat
    Libérie
    Východní Timor
    Lucembursko
    Kyrgyzstán
    Nikaragua
    Lybie
    Wallis a Futuna
    Maďarsko
    Laos
    ostrovy Turks a Caicos
    Madagaskar
    Malta
    Libanon
    Panama
    Malawi
    Moldavsko
    Macao
    Pannenske Ostrovy
    Mali
    Monako
    Malajsie
    Portoriko
    Maroko
    Německo
    Maledivy
    Saint-Pierre a Miquelon
    Mauricius
    Nizozemsko
    Mongolsko
    Salvador
    Mauritánie
    Norsko
    Myanmar (Barma)
    Spojené státy americké
    Mayotte
    ostrov Man
    Nepál
    Svatá Lucie
    Mosambik
    Polsko
    Omán
    Svatý Bartoloměj
    Namibie
    Portugalsko
    Pákistán
    Svatý Kryštof a Nevis
    Niger
    Rakousko
    Palestinská území
    Svatý Martin
    Nigérie
    Řecko
    Saúdská Arábie
    Svatý Martin
    Pobřeží slonoviny
    Rumunsko
    Singapur
    Svatý Vincenc a Grenadiny
    Réunion
    Rusko
    Spojené arabské emiráty
    Trinidad a Tobago
    Rovníková Guinea
    San Marino
    Šrí Lanka
    Rwanda
    Severní Makedonie
    Sýrie
    Senegal
    Slovensko
    Tádžikistán
    Seychely
    Slovinsko
    Tchaj-wan
    Sierra Leone
    Španělsko
    Thajsko
    Somálsko
    Srbsko
    Turecko
    Středoafrická republika
    Švédsko
    Turkmenistán
    Súdán
    Švýcarsko
    Uzbekistán
    Svatá Helena
    Ukrajina
    Vánoční ostrov
    Svatý Tomáš a Princův ostrov
    Vatikán
    Vietnam
    Svazijsko
    Velká Británie
    Tanzánie
    Togo
    Tunisko
    Uganda
    Zambie
    Západní Sahara
    Zimbabwe

    Podobné produkty

    Common.Footer.ValueProp.Image.AltText

    Design App pro Revit

    Načtěte rodiny přímo do svého modelu Revit jedním kliknutím

    Získejte místo pro snadnější přístup k novým objektům, ukládejte své rodiny Revit a spolupracujte se svým týmem.

    • ZaškrtnutíPracujte přímo s objekty BIM vedle Revitu
    • Zaškrtnutí 2 GB cloudové úložiště – ukládejte svůj obsah Revitu
    • Zaškrtnutí Získejte posouzení životního cyklu (A1–A3) uhlíku zabudovaného přímo z Revitu