Publikovat produkty
CP-3017-NA 17-Button ControlPad with Navigation (US, UK and Europe)
AMX
Archivovány

CP-3017-NA 17-Button ControlPad with Navigation (US, UK and Europe)

OVERVIEW
The Novara CP-3017-NA ControlPad with built-in Ethernet port combines a controller with an easy to use 17-button keypad, navigation pad and rotary volume control. It mounts into a standard 2 gang US, UK, or EU back box or directly onto a podium using AMX's Podium Mounting Kit, which is designed for simply beautiful integration of a ControlPad at the presenter's fingertips. Setting up the Novara 3000 Series ControlPads is simple using Novara Device Configuration Software (DCS) and requires no programming. The Novara ControlPads built-in IR, RS-232, relay and I/O ports can be configured to control volume, input selection and power for a wide range of A/V devices including projectors, DVD players and switchers. Easily connect to AMX's Resource Management Suite® which enables web-based remote diagnostics and management through the built-in Ethernet Port. The Novara 3000 Series ControlPads are available in Black, White and Aluminum finishes.

COMMON APPLICATION
Use as a standalone user interface/controller for simple conference rooms/classrooms or combine with an Enova AVX-400 for more complex rooms with switching as well as amplification requirements.

FEATURES
  • All-in-one Keypad/Controller – Unique product is a standalone user interface combined with an onboard controller

  • RMS Compatible – Remotely monitor, manage and control every room on the network

  • Built in Ethernet Port – Allows the Novara ControlPad to communicate with RMS

  • Rotary Volume Knob With LED feedback – Easily adjust the volume up/down

  • Network Configurable – Configure/update an entire campus/facility simultaneously

  • Device Configuration Software (DCS) - No programming required for system setup

  • Navigation Pad - Easily navigate through on-screen menu's

  • Multiple Mounting Options - Can be mounted into a standard back box or directly onto a podium using AMX's AC-3017 Podium Mount Kit
Technická specifikace
  • Jedinečná ref. hodnotaamx-00129
  • Skupina výrobkůElectronics
  • Skupina produktůCable Transmission and Reception Control Equipment
  • TypObjekt
  • Datum zveřejnění2012-06-07
  • Číslo vydání1
Klasifikace
  • Kategorie objektu BIMElektronika - Komunikace
  • Klasifikace IFCDistribuce el. energie
Common.Footer.ValueProp.Image.AltText

Design App pro Revit

Načtěte rodiny přímo do svého modelu Revit jedním kliknutím

Získejte místo pro snadnější přístup k novým objektům, ukládejte své rodiny Revit a spolupracujte se svým týmem.

  • ZaškrtnutíPracujte přímo s objekty BIM vedle Revitu
  • Zaškrtnutí 2 GB cloudové úložiště – ukládejte svůj obsah Revitu
  • Zaškrtnutí Získejte posouzení životního cyklu (A1–A3) uhlíku zabudovaného přímo z Revitu