Publikovat produkty
CE-COM2 Universal Control Extender with 2 Serial Ports
CE-COM2 Universal Control Extender with 2 Serial Ports
CE-COM2 Universal Control Extender with 2 Serial Ports
    AMX

    CE-COM2 Universal Control Extender with 2 Serial Ports

    The AMX CE-COM2, Universal Control Extender with 2 serial ports, delivers AMX-quality hardware control to any system that supports IP connectivity. An open control API makes it simple to integrate these boxes with third-party control systems or apps, and the integrated web interface enables configuration without specialized applications. HControl enables them to be auto-discovered and integrated seamlessly with next generation AMX control processors and other HARMAN Professional products.

    These universal control extender boxes provide a secure, professional-grade solution for interfacing with serially controlled devices over the network. They are PoE powered, with a small footprint for easy installation and concealment. As a network device, they extend the reach of control processors well beyond the limits inherent in point-to-point connections.

    CE Series Universal Control Extenders are ideal additions to any control system that supports IP connectivity. An open control API makes it simple to integrate these boxes with any IP-capable control systems or apps, and the integrated web interface enables configuration without specialized applications. These professional-grade devices can extend the reach of control systems in corporate spaces, colleges and universities, and government facilities with security requirements that may disqualify similar solutions from other manufacturers.

    Features

    • Professional-Grade Quality
    • Open Control API
    • Web Configuration Interface
    • Compact Form-Factor
    • PoE Powered
    • HControl Native



    Specifikace
    • Ports(ICSLAN) Gigabit Ethernet port with PoE support, (RS232) 5-pin 3.5mm screw terminal, (RS232/422/485) 10-pin 3.5mm screw terminal
      EnvironmentalOperating Temperature: 0° C (32° F) to 40° C (104° F)
      Storage Temperature: -10° C (14° F) to 60° C (140° F)
      Operating Humidity: 5% to 85% RH (non-condensing)
      Heat Dissipation (Typical): 36.9 BTU/hr Designed for indoor use only.
      Product Dimensions (H x W x D)1" x 4 1/16" x 4 3/32" (2.5 cm x 10.3 cm x 10.4 cm)
      Product Weight1 lb (454 g)
      SKU NumbersAMX-CEB003
    Technická specifikace
    • Jedinečná ref. hodnotauniversal-control-extender-with-2-serial-ports-ce-com2
    • Skupina výrobkůElectronics
    • Skupina produktůCentral Controllers
    • TypObjekt
    • Datum zveřejnění2024-07-11
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectElektronika - Komunikace

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké