Publikovat produkty
Rapid PRO LRP075 Air Heaters
Apen Group

Rapid PRO LRP075 Air Heaters

Suspended modulating heater. The Rapid Pro (LRP) series is a more advanced version of our Plus and Rapid suspended heaters that’s designed to meet the new requirements of the EU 2281/2016 legislation, in force since 01/01/2021 (ErP 2021). Rapid Pro heaters are modulating heating systems that use a continuous modulation system to better optimise the heating system and reduce the stratification of heat within the work environment, without condensation. Using the best premix burner technology and the best raw materials, we offer our Partners and End Users a heating solution that: - Will last over time. - Meets to the concrete needs of the markets. - Meets the increasingly restrictive requirements of the national and European regulations. The Rapid Pro is the new solution developed by Apen Group based on over 50 years of experience. Technical characteristics - Output ranging from 9 kW to 92 kW; - Sealed combustion circuit; - AISI 441 stainless steel combustion chamber, and AISI 441 low-carbon stainless steel heat exchanger tube and flue collection box; - Efficiency up to 97% (ncv); - Premixed gas modulating burner, low NOx emissions (class 5) in compliance with the EN 1020 2009 standard; - Microprocessor-controlled electronic control board with continuous heat output modulation, which provides for an energy savings of up to 40%; - Excellent reduction of air stratification; - An advanced air/gas mixing technique guarantees the heater’s complete safety; - Safety thermostat; - 230V/1ph/50Hz power supply; - Compliant with all the applicable EC regulations.
Specifikace
  • Hot air generator with direct air/air exchange with premixed natural gas or LPG gas burner, with continuous modulation of the thermal power. Sealed combustion circuit. The Rapid PRO LRP series generator features: - Combustion chamber in stainless steel AISI 441, with low carbon content. - Safety thermostat supplied as standard. - Condensate drain siphon with electrode for clogging detection supplied as standard. - Electronic card controlled by microprocessor, which allows energy savings up to 30% and efficiency up to 96.8% (Hi). - LCD interface panel with temperature management, ignition, regulation and parameterization functions of the gas module. - Conversion kit for LPG gas supplied as standard. CE approval. Appliance type B23, B23P, C13, C33, C43, C53, C63, in compliance for construction and purpose with the Gas Appliance Regulation 2016/426/EC, the requirements of the Low Voltage Directive 2014/35/EU, the requirements of the ROHS Directive III 2015/863/EU, the requirements of the ROHS II Directive 2011/65/EU, the requirements of the Electromagnetic Compatibility Directive 014/30/EU and the requirements of the ErP Regulation 2281/2016/EU. Certified welds according to: EN ISO 15614-1 Qualification of welding procedures for metallic materials - Welding procedure qualification tests, EN ISO 15613 Specification and qualification of welding procedures for metallic materials - qualification based on pre-welding tests production, EN ISO 9606-1 Specification and qualification of welders for fusion welding of steels.
Technická specifikace
  • Jedinečná ref. hodnotaRapid_PRO_LRP075
  • Skupina výrobkůGas Heaters
  • Skupina produktůRapid PRO LRP series
  • TypObjekt
  • Datum zveřejnění2023-02-06
  • Číslo vydání1
  • Výška (mm)765
  • Šířka (mm)1310
  • Hloubka (mm)500
Související
  • Hlavní materiálNerezová ocel
  • Vedlejší materiálSheet metal
  • Navrženo vItálie
  • Vyrobeno vItálie
  • Čistá hmotnost (kg)102
Klasifikace
  • Kategorie BIMobjectHVAC - Ohřívače
  • Klasifikace IFCSvorkovnice pro vzduch
  • Název UNSPSCSpace heaters
  • Kód UNSPSC40101819
  • Kód Uniclass 2015Pr_70_60_36_33
  • Popis Uniclass 2015Gas fired unit heaters
  • Kód CSI MasterFormat 201423 82 39
  • Název CSI MasterFormat 2014Unit Heaters
  • Číslo OmniClass23-33 15 17 17
  • Název OmniClassFuel Fired HVAC Air Heaters
  • Kód CSI UniFormat IID3020
  • Název CSI UniFormat IIHeat Generating Systems

Dostupnost regionu

Evropa Asie Severní Amerika Afrika Jižní Amerika Oceánie
Ålandy
Afghánistán
Anguilla
Alžírsko
Argentina
Americká Samoa
Albánie
Arménie
Antigua a Barbuda
Angola
Bolívie
Austrálie
Andorra
Ázerbájdžán
Aruba
Benin
Brazílie
Cookovy ostrovy
Belgie
Bahrain
Bahamy
Botswana
Chile
Federativní státy Mikronésie
Bělorusko
Bangladéš
Barbados
Burkina Faso
Ekvádor
Fidži
Bosna a Hercegovina
Bhútán
Belize
Burundi
Falklandy (Malvíny)
Francouzská Polynésie
Bulharsko
Britské indickoocenánské území
Bermudské ostrovy
Čad
Francouzská Guyana
Guam
Černá Hora
Brunej
Britské Panenské ostrovy
Demokratická republika Kongo
Guyana
Kiribati
Česká republika
Čína
Curaçao
Džibuti
Kolumbie
Marshallovy ostrovy
Chorvatsko
Filipíny
Dominika
Egypt
Paraguay
Nauru
Dánsko
Gruzie
Dominikánská republika
Eritrea
Peru
Niue
Estonsko
Hongkong
Gaudeloupe
Etiopie
Surinam
Nová Kaledonie
Faerské ostrovy
Indie
Grenada
Gabon
Uruguay
Nový Zéland
Finsko
Indonésie
Grónsko
Gambie
Venezuela
ostrov Norfolk
Francie
Irák
Guatemala
Ghana
Palau
Gibraltar
Írán
Haiti
Guinea
Papua-Nová Guinea
Guernsey
Izrael
Honduras
Guinea Bissau
Pitcairnovy ostrovy
Irsko
Japonsko
Jamajka
Jihoafrická republika
Šalamounovy ostrovy
Island
Jemen
Kajmanské ostrovy
Jižní Súdán
Samoa
Itálie
Jordánsko
Kanada
Kamerun
Severní Mariany
Jan Mayen
Kambodža
Karibské Nizozemsko
Kapverdy
Tokelau
Jersey
Katar
Kostarika
Keňa
Tonga
Kypr
Kazachstán
Kuba
Komorské ostrovy
Tuvalu
Lichtenštejnsko
Kokosové ostrovy
Martinik
Kongo
United States Minor Outlying Islands
Litva
Korejská lidově demokratická republika
Mexiko
Lesotho
Vanuatu
Lotyšsko
Korejská republika
Montserrat
Libérie
Východní Timor
Lucembursko
Kuvajt
Nikaragua
Lybie
Wallis a Futuna
Maďarsko
Kyrgyzstán
ostrovy Turks a Caicos
Madagaskar
Malta
Laos
Panama
Malawi
Moldavsko
Libanon
Pannenske Ostrovy
Mali
Monako
Macao
Portoriko
Maroko
Německo
Malajsie
Saint-Pierre a Miquelon
Mauricius
Nizozemsko
Maledivy
Salvador
Mauritánie
Norsko
Mongolsko
Spojené státy americké
Mayotte
ostrov Man
Myanmar (Barma)
Svatá Lucie
Mosambik
Polsko
Nepál
Svatý Bartoloměj
Namibie
Portugalsko
Omán
Svatý Kryštof a Nevis
Niger
Rakousko
Pákistán
Svatý Martin
Nigérie
Řecko
Palestinská území
Svatý Martin
Pobřeží slonoviny
Rumunsko
Saúdská Arábie
Svatý Vincenc a Grenadiny
Réunion
Rusko
Singapur
Trinidad a Tobago
Rovníková Guinea
San Marino
Spojené arabské emiráty
Rwanda
Severní Makedonie
Šrí Lanka
Senegal
Slovensko
Sýrie
Seychely
Slovinsko
Tádžikistán
Sierra Leone
Španělsko
Tchaj-wan
Somálsko
Srbsko
Thajsko
Středoafrická republika
Švédsko
Turecko
Súdán
Švýcarsko
Turkmenistán
Svatá Helena
Ukrajina
Uzbekistán
Svatý Tomáš a Princův ostrov
Vatikán
Vánoční ostrov
Svazijsko
Velká Británie
Vietnam
Tanzánie
Togo
Tunisko
Uganda
Zambie
Západní Sahara
Zimbabwe
Knihovna produktů BIMobject

Design App pro Revit

Načtěte rodiny přímo do svého modelu Revit jedním kliknutím

Získejte místo pro snadnější přístup k novým objektům, ukládejte své rodiny Revit a spolupracujte se svým týmem.

  • ZaškrtnutíPracujte přímo s objekty BIM vedle Revitu
  • Zaškrtnutí 2 GB cloudové úložiště – ukládejte svůj obsah Revitu
  • Zaškrtnutí Získejte posouzení životního cyklu (A1–A3) uhlíku zabudovaného přímo z Revitu