Pro poskytování našich služeb používáme cookies. Používáním našich služeb souhlasíte s naším použitím cookies.
;

101T, 30 Series Bronze Gate Valves, Class 125, Threaded Bonnet, RS, Bronze Disc, NPT

Číslo položky: apollo-valves-123
Výrobce: Apollo Valves
Kategorie produktu: Adjusting/Controlling Valves for Liquid Services
Skupina produktu: Bronze Gate Valves
Datum publikování: 2016-01-07
Číslo vydání: 1
Typ: Objekt
The Apollo Model 101T (30 Series) Bronze Gate valve provides a cost effective “Made in the USA” alternative to globally sourced multi-turn valves. Threaded bonnet, bronze disc and rising stem style with NPT connections, this valve is rated Class 125 / 200 CWP. MSS SP-80 compliant. These valves are cast, machined, assembled and tested in South Carolina. The Apollo Gate valve can reliably be installed in most HVAC systems including building service piping. Not intended for potable water service.


Materiál hlavní:
Sekundární materiál:
Navrženo: United States
Vyrobeno: United States

BIMobject kategorie: Instalace - Ventily
IFC klasifikace: Valve
Uniclass 1.4 Kód: L7136
Uniclass 1.4 Popis: Valves
Uniclass 2.0 Kód: PR-94-94-xx
Uniclass 2.0 Popis: Gate Valves
NBS Reference Kód: 94-94-xx
NBS Reference Popis: Gate Valves
CSI MasterFormat 2014 Code: 40 05 61
CSI MasterFormat 2014 Title: Gate Valves
Číslo OmniClass: 23-27 31 25
Název OmniClass: Gate Valves
Tento produkt je k dispozici v:
North America
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Název Hodnota
Connection Size 1/4" — 3"
Connection Type Threaded FNPT
Handle Type Handwheel
Method Of Operation Handwheel Operated
Working Pressure 200 CWP | 125 SWP

Apollo Valves

Properties

Název Hodnota
Cold Working Pressure 200 psi
Body Material Cast Red Bronze
Application Liquid Services

BIMobject®