Publikovat produkty
FH 20 - Non metallic floor hardener
ARDEX ENDURA

FH 20 - Non metallic floor hardener

FH 20 is a pre-mix blended powder containing hydraulic binders and special wear resistance mineral aggregates. It is used as a dry shake over fresh, wet concrete to provide a dense, non-porous surface which is extremely hardwearing and abrasion resistant. FH 20 provides a slip floor resistant surface which will never rust and disintegrate.

FEATURES
• Hard wearing and abrasion resistance: provides highly durable floor
• Non metallic: does not rust or stain
• Good monolithic bond with base concrete
• Provides a non-slip surface
• Dense surface: increased resistance to ingress of oil and grease.
• Floor available for full service once concrete is cured.

Ardex Endura


Specifikace
  • MOH’S Scale Hardness Medium Duty: 7 – 8
    Compressive Strength after 28 days: > 50 N/Sqmm
    VOC Content: 4.35 g/L
    Coverage: Application Rate kg/Smtr Traffic Use Avg. wear
    6.8 kg - 7 kg Heavy < 2 mm
    4.7 kg - 5 kg Medium 2 - 3.5 mm 
    2.8 kg - 3 kg Light 3.5 - 4 mm
    Pack Size: 25 kg

    Ardex Endura

Technická specifikace
  • Jedinečná ref. hodnotafh-20
  • Skupina výrobkůFlooring Solutions
  • Skupina produktůCEMENTITIOUS SCREEDS & LEVELLERS
  • TypObjekt
  • Datum zveřejnění2019-08-24
  • Číslo vydání2
Související
  • Hlavní materiálCementová báze
  • Navrženo vIndie
  • Vyrobeno vIndie
Klasifikace
  • Kategorie BIMobjectStavební materiály - Beton
  • Název UNSPSCInterior finishing materials
  • Kód UNSPSC3016
  • Kód Uniclass 2015Pr_35
  • Popis Uniclass 2015Covering and finishing products
  • Kód CSI MasterFormat 201409 00 00
  • Název CSI MasterFormat 2014Finishes
  • Číslo OmniClass23-15 00 00
  • Název OmniClassInterior and Finish Products
  • Kód CSI UniFormat IIC30
  • Název CSI UniFormat IIINTERIOR FINISHES

Dostupnost regionu

Asie
Indie