Publikovat produkty
Outlet Shoe Diameter: 90 mm
Outlet Shoe Diameter: 90 mm
Outlet Shoe Diameter: 90 mm
Outlet Shoe Diameter: 90 mm
Outlet Shoe Diameter: 90 mm
Outlet Shoe Diameter: 90 mm
Outlet Shoe Diameter: 90 mm
Outlet Shoe Diameter: 90 mm
Outlet Shoe Diameter: 90 mm
Outlet Shoe Diameter: 90 mm
    Areco

    Outlet Shoe Diameter: 90 mm

    The Outlet Shoe is installed at the bottom of the Downpipe.
    Specifikace
    • Areco has a complete range of roof drainage products. In addition to extreme durability, this system also provides exceptional fitting accuracy. The products are manufactured from top quality raw material and with high performance, in our fully automated production line in Malmö, Sweden. All of the production lines consist of computer-controlled, fully automated machines and industrial robots. This is to ensure that we fulfil both the toughest technical specifications and environmental demands. Hang gutters are available in dimensions 125 and 150 mm, pipes and holders in dimensions 75, 90, 100 and 110 mm, including all accessories necessary for your installation.
    Technická specifikace
    • Jedinečná ref. hodnotaARS-OUTLETSHOE90
    • Skupina výrobkůRoof Drainage
    • Skupina produktůRoof
    • TypObjekt
    • Datum zveřejnění2020-04-01
    • Číslo vydání1
    Související
    • Hlavní materiálOcel galvanizovaná
    • Navrženo vŠvédsko
    • Vyrobeno vŠvédsko
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Střešní příslušenství

    Dostupnost regionu

    Evropa
    Švédsko