Publikovat produkty
Exit Lane ASSA ABLOY EL Single
Exit Lane ASSA ABLOY EL Single
Exit Lane ASSA ABLOY EL Single
Exit Lane ASSA ABLOY EL Single

    Exit Lane ASSA ABLOY EL Single

    The ASSA ABLOY EL Single Automatic Breach Control System offers the highest security level by utilising a series of infrared sensors in combination with volumetric detection to prevent unauthorised access. For applications requiring an extremely high volume of throughput, these multiple units can be placed side by side to handle peak pedestrian flow. The sensor system also scans the interior of the door system to detect the presence of objects left in or passed through the corridor. Each individual is controlled separately, so the units not in use can be locked secure and unused during lower volume periods.

    Specifikace
      • The ASSA ABLOY EL Single provides the highest level of security for a wide range of applications. This user friendly, one-way traffic security system delivers a high volume throughput without jeopardising controlled access.
    Technická specifikace
    • Jedinečná ref. hodnotaexit-lane-el-single
    • Skupina výrobkůSecurity Entrance Control
    • Skupina produktůby ASSA ABLOY
    • TypObjekt
    • Datum zveřejnění2023-01-31
    • Číslo vydání1
    • Výška (mm)2500
    • Šířka (mm)1200
    Související
    • Hlavní materiálHliník
    • Vedlejší materiálSklo
    • Navrženo vNěmecko
    • Vyrobeno vNěmecko
    Klasifikace
    • Kategorie BIMobjectDveře - Zabezpečení

    Dostupnost regionu

    Evropa Asie Afrika Jižní Amerika Oceánie