Publikovat produkty
Security Portal ASSA ABLOY MP100
Security Portal ASSA ABLOY MP100
Security Portal ASSA ABLOY MP100

    Security Portal ASSA ABLOY MP100

    The ASSA ABLOY MP100 security interlock control system provides for the separation of pedestrian traffic using sensors and triggers which operate the exit path only when the required parameters are met. The system can be set to implement a range of security levels which allow passage only when pre-defined conditions are satisfied. These measures prevent so-called tailgating and piggybacking behaviours. The interplay between the cutting edge technology of the ASSA ABLOY MP100 security interlock and our proven engineering techniques enables safe, secure access control for vulnerable and specially protected areas such as can be found in banks, airports and other sensitive applications

    Specifikace
      • The control logic of the ASSA ABLOY MP100 security interlock is coupled with the security technology based on ASSA ABLOY's existing FlipFlow, a security system designed to control the flow of people that has been in operation in hundreds of airports worldwide for many years. The design and development of the ASSA ABLOY MP100 security interlock have been closely aligned to the operation of the FlipFlow product family to take advantage of synergies in design and development, and to maintain a uniform layout for operation and maintenance. However, because ASSA ABLOY MP100 security interlock is modular in design with customizable security levels it can be used as a pure interlock, but it also provides the ability to control access to the highest levels of security by being used in conjunction with other technologies such as contact mats or 3D cameras. The operating status of the door together with many other parameters can be reported to a building management system for which up to 16 relay outputs are optionally available.
    Technická specifikace
    • Jedinečná ref. hodnotasecurity-portal-mp100
    • Skupina výrobkůSecurity Entrance Control
    • Skupina produktůby ASSA ABLOY
    • TypObjekt
    • Datum zveřejnění2023-01-31
    • Číslo vydání1
    • Výška (mm)4000
    • Šířka (mm)1900
    Související
    • Hlavní materiálHliník
    • Vedlejší materiálSklo
    • Navrženo vNěmecko
    • Vyrobeno vNěmecko
    Klasifikace
    • Kategorie BIMobjectDveře - Otáčivé dveře
    • Klasifikace IFCDveře
    • Kód ETIMEC003122
    • Název ETIMDoor security lock
    • Název UNSPSCRevolving doors
    • Kód UNSPSC30171509
    • Kód Uniclass 2015Ss_25_30_20_37
    • Popis Uniclass 2015High security doorset systems
    • Kód CSI MasterFormat 201408 34 53
    • Název CSI MasterFormat 2014Security Doors and Frames
    • Číslo OmniClass23-17 11 49
    • Název OmniClassSecurity Rated Door
    • Kód CSI UniFormat IIB2030
    • Název CSI UniFormat IIExterior Doors