Pro poskytování našich služeb používáme cookies. Používáním našich služeb souhlasíte s naším použitím cookies.
;

Entrance Door High Security w/ Escape Route Terminal

Číslo položky: ES1-AC-ML-ET-HS-DC-DE07
Výrobce: ASSA ABLOY DE
Kategorie produktu: Exterior Door Solutions
Skupina produktu: Single-Steel/Aluminium-Self Closing-Access Control-Escape Route
Datum publikování: 2016-10-27
Číslo vydání: 1
Typ: Sestavit (několik objektů)
Stáhnout (4)
The ASSA ABLOY Sicherheitstechnik solution for highly secured entrance doors. In escape direction the door is also secured by an electric locking element which is powered and controlled via the Escape Door Control Terminal. The electric access control system SCALA (card reader and access code) is installed on the inside and outside to provide authorised door opening. The outside access control system is used for comfortable door opening against the escape route direction.

The lock/door will be self-locked automatically as soon as the door closer has closed the door.
  • Multi-Point Panic Lock, Motorized, OnySystem, Standard: EN 179 and EN 1125
  • Security Fittings, OneSystem (Handle Inside + Fixed Knob Outside), Standard: DIN EN 1906, DIN EN 179, DIN 18273
  • Lead Cover
  • Door Closer Cam-Motion®, Standard: DIN EN 1154, (EPD-ASA-20130275-IBC1-EN)
  • Escape Door Control Device
  • Escape Door Terminal, Flush-Mounted
  • Escape Route Electric Strike incl. Strike Plate, (EPD-ASA-20150095-IBA1-EN)
  • Access Control SCALA, with Software, Controller, Inside Reader, Outside Reader with Keypad
  • O-Module to set, control and monitoring lock signals
  • Power Supply
Typical applications: Hotel, Hospital, Stadium, Multi Arena, Museum, Gallery, Shopping Mall, Bank, Industry, Office, Commercial, Congress, Health Care

For more information, please contact us: www.assaabloy.de/kontakt-tuerloesungen/


Materiál hlavní: Steel
Sekundární materiál: Stainless steel
Navrženo:
Vyrobeno:

BIMobject kategorie: Dveře - Dveřní Sety
IFC klasifikace: Door
Uniclass 1.4 Kód: L411
Uniclass 1.4 Popis: Doors
Uniclass 2.0 Kód: PR-59-23
Uniclass 2.0 Popis: Doorsets
NBS Reference Kód: 59-23
NBS Reference Popis: Doorsets
Číslo OmniClass: 23-17 11 00
Název OmniClass: Doors
Tento produkt je k dispozici v:
Europe
  • Germany

BIMobject®