Publikovat produkty
Calpipe Security - Architectural Fixed Bollards
Atkore

Calpipe Security - Architectural Fixed Bollards

4.8 z 5 hvězdiček4.8(6 recenze)

Calpipe Security Bollards fixed post bollards provide solid, uncompromising protection against vehicular incursion. Permanently embedded bollards offer dependable protection, creating a physical barrier for pedestrians and buildings from oncoming vehicles while allowing free movement in between the bollards. Non rated fixed bollards are available in carbon steel and stainless steel. High Security applications call for crash rated bollards. When permanent security is needed and no depth restrictions exist, Deep Mount K4/M30 and K12/M50 rated fixed bollards are available at a maximum embedment of 59” and strictly manufactured from carbon steel.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Specifikace
  • Specifications

    • Available in 3″, 4″, 5″, 6″, 8″, 10″, 12″ diameters
    • Extra heavy wall thickness available for high-security applications
    • Longer lengths are available
    • Shallow Mount options are available
Technická specifikace
  • Jedinečná ref. hodnotaarchitectural-fixed-bollards-calpipe-security
  • Skupina výrobkůCalpipe Security Bollards
  • Skupina produktůFixed Bollards
  • TypObjekt
  • Datum zveřejnění2022-04-04
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectProjektová příprava a infrastruktura - Cestovní příslušenství
  • Kód ETIMEC012059
  • Název ETIMBollard
  • Název UNSPSCTraffic control
  • Kód UNSPSC461615
  • Kód Uniclass 2015Pr_20_76_08_51
  • Popis Uniclass 2015Metal bollards
  • Kód CSI MasterFormat 201432 39 13
  • Název CSI MasterFormat 2014Manufactured Metal Bollards
  • Číslo OmniClass23-11 29 35
  • Název OmniClassBollards