Používáním našich služeb souhlasíte s naším použitím cookies tady !

souhlasím
;

AXOR Basic set iBox universal 01700180

Číslo položky: 01700180
Výrobce: AXOR
Kategorie produktu: AXOR
Skupina produktu: Concealed Basic set bath/shower mixers
Datum publikování: 2018-01-15
Číslo vydání: 1
Typ: Objekt
Stáhnout (7)
AXOR Basic set iBox universal

· connection thread Rp ¾
· suitable for all shower, bath tub and thermostat finish sets for
concealed installation
· rotationally-symmetric installation
· sound-decoupled installation
· connection dimension: DN15/DN20


Materiál hlavní:
Sekundární materiál:
Navrženo: Germany
Vyrobeno: Germany
Hmotnost netto (Kg): 1.23

BIMobject kategorie: Sanita - Koupelnové Instalační Systémy
IFC klasifikace: Sanitary Terminal
UNSPSC název: Sanitary ware
UNSPSC kód: 301815
Uniclass 1.4 Kód: L721
Uniclass 1.4 Popis: Sanitary equipment
Uniclass 2.0 Kód: SS-35-65-70-75
Uniclass 2.0 Popis: Sanitary Accessory Systems
Uniclass 2015 Kód: Pr_65_54_95_88
Uniclass 2015 Popis: Thermostatic mixing valves
NBS Reference Kód: 35-65-70-75
NBS Reference Popis: Sanitary Accessory Systems
CSI MasterFormat 2014 Code: 01 52 19
CSI MasterFormat 2014 Title: Sanitary Facilities
Číslo OmniClass: 23-27 31 29
Název OmniClass: Mixing Valves
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
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
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
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
UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Název Hodnota
Created By info@hansgrohe.com
Created On 8/21/2017 12:00:00 AM
Description AXOR Basic set iBox universal
Name AXOR Basic set iBox universal 01700180
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Název Hodnota
Asset Type fixed
Created By info@hansgrohe.com
Created On 8/21/2017 12:00:00 AM
Description AXOR Basic set iBox universal
Features - adjustable clamping collar - seal - connection thread G 3/4 - suitable for all shower, bath tub and thermostat finish sets for concealed installation - rotationally-symmetric installation - sound-decoupled installation - connection dimension: DN15/DN20
Manufacturer AXOR
Model Number 01700180
Model Reference 01700180
Name AXOR Basic set iBox universal 01700180
Warranty Description http://www.hansgrohe-int.com/guarantee
Warranty Duration Labour 5
Warranty Duration Parts 5
Warranty Duration Unit years
Warranty Guarantor Labour info@hansgrohe.com
Warranty Guarantor Parts info@hansgrohe.com

BIMobject®