Pro poskytování našich služeb používáme cookies

Používáním našich služeb souhlasíte s naším použitím cookies

Mini Nuvola floor standing WC cm 46.

Číslo položky: nuvctp046000
Výrobce: Azzurra Ceramica
Kategorie produktu: Wc
Skupina produktu: Nuvola
Šířka (mm): 460
Výška (mm): 420
Hloubka (mm): 350
Datum publikování: 2018-10-04
Číslo vydání: 1
Typ: Objekt
Stáhnout (1)
Nuvola is a collection of ceramic bathroom ware with a clean and soft design.
Inspired by the full and rounded shapes of the human body, its design expresses the idea of living in harmony with the world around us. Nuvola's fundamental value is its simplicity. An apparent simplicity, concealing a genuine and thought-out design which goes against the trends. It is a bathroom collection for everyday life, able to convey a sense of harmony at first sight.
It is designed to be viewed from all angles, each time offering a new perspective: the side evokes a feeling of ​​liquidity and naturalness; the front displays its pure, pronounced but light contours, and from above, we see the archetypal shapes of sanitary ware, whose functionality becomes immediately clear with its high, capacious basins.
Space is one of the great luxuries of our time, yet what is small is not necessarily of limited value. A small well-furnished interior, with a clever use of light, can become welcoming, functional and provide a real sense of meditation. It is on this premise that Mininuvola was born.
Its balanced proportions allow you to adapt the collection to even the smallest of interiors, with wall-hung and floor sanitary ware measuring 35 x 46 cm.

Style and functionality are contained in a comforting product that is part of our daily lives.

Nuvola is also part of the Water Saving project which focuses its attention on the water crisis.
Considering that 20% of our domestic water consumption is flushed from the toilet, Azzurra, sensitive to these issues, has taken steps steps in order to flush the Nuvola wall-hung, floor and monoblock WC with 3 litres of water. This is possible thanks to the combined system of the WC and a cistern patented and certified by Azzurra.

In 2009, Nuvola won the Design Plus award, which prizes the most exemplary products for design content, research, innovation and environmental sustainability. Also in 2009, Nuvola received the Good Design award. Nuvola was nominated in the “Designpreis Deutschland 2011” competition.

Mini Nuvola floor standing WC cm 46.


Materiál hlavní: Ceramics
Sekundární materiál:
Navrženo: Italy
Vyrobeno: Italy
Hmotnost netto (Kg): 22

BIMobject kategorie: Sanitary - Toilets
IFC klasifikace: Sanitary Terminal
UNSPSC název: Toilets
UNSPSC kód: 30181505
Uniclass 1.4 Kód: L7216
Uniclass 1.4 Popis: Toilets
Uniclass 2015 Kód: SL_35_80_89
Uniclass 2015 Popis: Toilets
NBS Reference Kód: 31-75
NBS Reference Popis: Sanitary Accessories
Číslo OmniClass: 23-31 19 00
Název OmniClass: Toilets
Tento produkt je k dispozici v:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Toilets

Název Hodnota
Color shiny white ; cotton
Depth 350
Height 420
Length 460
Material ceramics

Všechny BIM objekty jsou reálné produkty od reálných výrobců, potvrzeny a schváleny