Publikovat produkty
Select Fire Extinguisher Cabinet
Babcock-Davis

Select Fire Extinguisher Cabinet

4.4 out of 5 stars4.4(18 reviews)

Babcock-Davis' Select Fire Extinguisher Cabinet offers an impressive variety of door styles, glazing materials, lettering, finishes and mounting configurations. In addition to its exceptional versatility, Select series architectural designs also feature durable, unitized construction for an economical solution that complements virtually any type of construction.

Features
  • Continuous Piano Hinge
  • Most Popular Design
  • Tested for Air and Water Penetration

Extinguisher sold separately.

Specifikace
  • Model: BFC-70 Material: Steel, Aluminum, Stainless Steel, BrassDoor: Full Glass, Duo Panel, Duo-Vertical Panel or Solid Flush Panel Mounting: Recessed, Semi-Recessed, Surface or Trimless Size: Determined by the fire extinguisher size and available wall depth Warranty: 5 years Options: Locks, Break Handles, Glazing, Lettering, Fire-Rated, Rolled Radius Frame, Polyester Finish
Technická specifikace
  • Jedinečná ref. hodnotaselect-fire-extinguisher-cabinet
  • Skupina výrobkůFire Extinguishers
  • Skupina produktůFire Safety
  • TypObjekt
  • Datum zveřejnění2017-04-21
  • Číslo vydání1
Související
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie objektu BIMProtipožární produkty - Požární Bezpečnost

Dostupnost regionu

Severní Amerika
Spojené státy americké