Publikovat produkty
Vanguard Fire Extinguisher Cabinet
Babcock-Davis
Archivovány

Vanguard Fire Extinguisher Cabinet

The Vanguard series of architectural fire extinguisher cabinets distinguishes itself with an exceptionally refined look that's realized by concealing all handles and hinges. Depending upon door style, glazing and other options chosen, a Vanguard cabinet can be designed to effortlessly blend into its surrounding environment or be unmistakably conspicuous.

Features
  • Concealed Design
  • Safety Break Glass
  • Optional Oxidized Brass

Extinguisher sold separately.

Specifikace
  • Model: BFC-72 Material: Steel, Aluminum, Stainless Steel Door: Duo-Vertical Panel, Duo-Vertical Panel with Lock, Solid Flush Panel or Solid Flush Panel with Lock Mounting: Protruding Size: Determined by the fire extinguisher size and available wall depth Warranty: 5 years Options: Locks, Glazing, Lettering, Fire-Rated, Polyester Finish
Technická specifikace
  • Jedinečná ref. hodnotavanguard-fire-extinguisher-cabinet
  • Skupina výrobkůFire Extinguishers
  • Skupina produktůFire Safety
  • TypObjekt
  • Datum zveřejnění2017-04-21
  • Číslo vydání1
Související
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie objektu BIMProtipožární produkty - Požární Bezpečnost