Publikovat produkty
CS – Chambered Wing Parking Expansion Joint Seal
CS – Chambered Wing Parking Expansion Joint Seal
    Balco USA

    CS – Chambered Wing Parking Expansion Joint Seal

    Elastomeric, vehicular rated parking garage expansion joint system designed for parking garage structures.

    IDEAL FOR:

    • Exposed parking decks where snow removal equipment may be used
    • Mid-level parking garage decks 

    ADVANTAGES:

    • Extruded thermoplastic elastomer (TPE), 67 Shore A Santoprene seal
    • Two part polyurethane with aggregate Elastomeric Concrete
    • Aluminum extrusions: 6063-T5, ASTM B221
    • Standard fasteners provided for assembly and installation
    • All surfaces in contact with masonry or concrete will be protected by a factory-applied coating

    OPTIONS:

    • Fire barrier

      Balco Expansion Joint Systems and Seismic Joint Covers blend aesthetically appealing finishes with high performance-tested materials and safety features (i.e. fire rating and ADA compliance).

      Specifikace
      • RELATED: CSL
        JOINT SIZE: 1.5-4″ (Custom larger sizes may be available; contact Balco directly)
        MOVEMENT: Expansion/Contraction, Lateral Shear and Vertical Shear Varies
        FEATURES:  
        Designed for heavy loading; Factory-fabricated transitions available; Blockout installation only, with elastomeric concrete and no mechanical fasteners; Available in black (gray optional, subject to additional charges and extended lead times); Ships in 100′ lengths (Longer runs may be available with some joint sizes)
        PERFORMANCE: Seismic, thermal and wind movement per ASTM E1399 standard; Meets ADA guidelines for slip resistance; Contributes to LEED® credits
        LOAD: Pedestrian, Slow Vehicular (see Load Data Sheet for details)

      Technická specifikace
      • Jedinečná ref. hodnotacs_EJC
      • Skupina výrobkůExpansion Joint Cover Systems
      • Skupina produktůParking & Open-air Systems
      • TypObjekt
      • Datum zveřejnění2021-06-30
      • Číslo vydání1
      Související
      • Hlavní materiálElastomer
      • Navrženo vSpojené státy americké
      • Vyrobeno vSpojené státy americké
      Klasifikace
      • Kategorie BIMobjectKonstrukce - Spojovací systémy
      • Klasifikace IFCPrvek budovy
      • Kód Uniclass 2015Pr_35_90_27
      • Popis Uniclass 2015Expansion joints
      • Kód CSI MasterFormat 201407 95 00
      • Název CSI MasterFormat 2014Expansion Control
      • Číslo OmniClass23-13 31 21 19 11
      • Název OmniClassExpansion and Contraction Joints