Publikovat produkty
RPA – Floor Parking Expansion Joint Cover
RPA – Floor Parking Expansion Joint Cover
    Balco USA

    RPA – Floor Parking Expansion Joint Cover

    Surface mounted serrated floor cover plate that allows for frequent thermal and seismic movement.

    IDEAL FOR:

    • Applications with frequent movement

    ADVANTAGES:

    • No blockouts required

    OPTIONS:

    • Fire barrier
    • Water Barrier

      Balco Expansion Joint Systems and Seismic Joint Covers blend aesthetically appealing finishes with high performance-tested materials and safety features (i.e. fire rating and ADA compliance).

      Specifikace
      • RELATED: RPAL
        JOINT SIZE: 1-6″ (Custom larger sizes may be available; contact Balco directly)
        MOVEMENT: ±50% to ±100% Expansion/Contraction; ±50% to ±100% Lateral Shear; Vertical Shear varies
        FEATURES: Easy to install; Surface mount installation only; Ships in 10′ lengths
        PERFORMANCE: Seismic, thermal and wind movement per ASTM E1399 standard; Meets ADA guidelines for slip resistance; Contributes to LEED® credits
        LOAD: Pedestrian, Gurney/Bed, X-ray, Floor Sweeper, Passenger Cart, Golf Cart (See Load Data Sheet for details)

      Technická specifikace
      • Jedinečná ref. hodnotarpa_EJC
      • Skupina výrobkůExpansion Joint Cover Systems
      • Skupina produktůArchitectural Systems
      • TypObjekt
      • Datum zveřejnění2021-06-30
      • Číslo vydání1
      Související
      • Hlavní materiálHliník
      • Navrženo vSpojené státy americké
      • Vyrobeno vSpojené státy americké
      Klasifikace
      • Kategorie BIMobjectKonstrukce - Spojovací systémy
      • Klasifikace IFCPrvek budovy
      • Kód Uniclass 2015Pr_35_90_27
      • Popis Uniclass 2015Expansion joints
      • Kód CSI MasterFormat 201407 95 13
      • Název CSI MasterFormat 2014Expansion Joint Cover Assemblies
      • Číslo OmniClass23-13 31 21 19 11
      • Název OmniClassExpansion and Contraction Joints