Publikovat produkty
Basco 3400A Classic Semi-Frameless Sliding Tub Door
Basco 3400A Classic Semi-Frameless Sliding Tub Door
Basco 3400A Classic Semi-Frameless Sliding Tub Door
Basco 3400A Classic Semi-Frameless Sliding Tub Door
Basco 3400A Classic Semi-Frameless Sliding Tub Door
    Basco

    Basco 3400A Classic Semi-Frameless Sliding Tub Door

    The Classic semi-frameless glass tub doors enhance the look of any bathroom. The bypass shower panels are free from aluminum framing giving an airy feeling to the bathtub. One panel includes a pull handle for one edge of the glass and the other panel has a towel bar that wraps around the glass.

    • Bypass panels - both panels will slide in the enclosure
    • Traditionally-shaped header
    • Includes one exterior glass-mounted towel bar and one finger pull
    • Standard size of 56-1/16 to 60-inches wide by 57-inches tall

    As Featured on Amazon.com

    #Basco #SemiFramelessTubDoor #TubDoor #SlidingDoorTubDoor #ClassicSeriesTubDoor

    Specifikace
    • Technical Specification

      OPENING WIDTH RANGE(S):

      56-1/16" - 60"

      DOOR OPERATION:

      Sliding

      HEIGHT OPTION(S):

      57"

      FRAME STYLE:

      Semi-Frameless

      GLASS THICKNESS:

      3/16"

      DOOR SHAPE:

      Inline

    Technická specifikace
    • Jedinečná ref. hodnotaBasco-3400A-Classic-Semi-Frameless-Sliding-Tub-Door
    • Skupina výrobkůTub Door
    • Skupina produktůSemi-Frameless
    • TypDokumentace (pouze informační)
    • Datum zveřejnění2019-03-06
    • Číslo vydání1
    Související
    • Hlavní materiálSklo
    • Navrženo vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectSanita - Sprchové stěny
    • Název UNSPSCBathtub or shower enclosures
    • Kód UNSPSC30181507
    • Kód CSI MasterFormat 201410 28 19
    • Název CSI MasterFormat 2014Tub and Shower Enclosures
    • Číslo OmniClass23-31 15 17 11
    • Název OmniClassBathtub Enclosures

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké