Publikovat produkty
Basco 4500 Infinity Semi-Frameless Sliding Shower Door
Basco 4500 Infinity Semi-Frameless Sliding Shower Door
Basco 4500 Infinity Semi-Frameless Sliding Shower Door
Basco 4500 Infinity Semi-Frameless Sliding Shower Door
Basco 4500 Infinity Semi-Frameless Sliding Shower Door
    Basco

    Basco 4500 Infinity Semi-Frameless Sliding Shower Door

    The Infinity glass shower door proves that less is more. Its semi-frameless bypass glass panels makes the shower space appear open. The bypass shower door is distinguished by their curved design elements in the header and towel bars. Quarter-inch thick glass features polished edges and provides an open feeling to your shower space.

    • Bypass Panels; Both panels will slide in the enclosure
    • Contemporary rounded header
    • Dual through-the-glass towel bars allow for a towel bar in the interior of the shower and the exterior
    • Standard width ranges fit openings from 36 to 58.5 inches
    • Standard height options are 65.5, 70, and 76 inches tall
    • Custom sizes available with maximum size of 72 inches wide by 80 inches tall

    As Featured on Amazon.com

    #Basco #SemiFramelessShowerDoor #ShowerDoor #SlidingDoorShowerDoor #InfinitySeriesShowerDoor

    Specifikace
    • Technical Specifications

      OPENING WIDTH RANGE(S):

      36" - 58-1/2"

      Custom up to 72"

      DOOR OPERATION:

      Sliding

      HEIGHT OPTION(S):

      65-1/2"

      70"

      76"

      Custom up to 80"

      FRAME STYLE:

      Semi-Frameless

      GLASS THICKNESS:

      1/4"

      DOOR SHAPE:

      Inline

    Technická specifikace
    • Jedinečná ref. hodnotaBasco-4500-Infinity-Semi-Frameless-Sliding-Shower-Door
    • Skupina výrobkůShower Door
    • Skupina produktůSemi-Frameless
    • TypDokumentace (pouze informační)
    • Datum zveřejnění2019-03-06
    • Číslo vydání1
    Související
    • Hlavní materiálSklo
    • Navrženo vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectSanita - Sprchové stěny
    • Název UNSPSCBathtub or shower enclosures
    • Kód UNSPSC30181507
    • Kód CSI MasterFormat 201410 28 19
    • Název CSI MasterFormat 2014Tub and Shower Enclosures
    • Číslo OmniClass23-31 17 17
    • Název OmniClassShower Enclosures

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké