Publikovat produkty
Basco 5500A Rotolo Semi-Frameless Sliding Shower Door
Basco 5500A Rotolo Semi-Frameless Sliding Shower Door
Basco 5500A Rotolo Semi-Frameless Sliding Shower Door
Basco 5500A Rotolo Semi-Frameless Sliding Shower Door
Basco 5500A Rotolo Semi-Frameless Sliding Shower Door
Basco 5500A Rotolo Semi-Frameless Sliding Shower Door
    Basco

    Basco 5500A Rotolo Semi-Frameless Sliding Shower Door

    The Rotolo bypass rolling door is a semi-frameless shower door that offers the perfect combination of contemporary looks and functionality with an exposed roller bypass design. The quarter inch glass gives a sleek opening experience with a through the glass knob on one panel and complimentary towel bar on the other.

    • Easy installation and out-of-plumb adjustment provided by the modern style header and rollers
    • Includes one through-the-glass exterior towel bar for the exterior glass panel and one through-the-glass pull knob for the interior glass panel
    • Fits shower opening of 44 to 48 inches or 57 to 56 inches wide
    • Sliding door unit measures 70 inches tall

    As Featured on Amazon.com

    #Basco #RotoloSemiFramelessShowerDoor #SemiFramelessShowerDoor #ShowerDoor #SlidingShowerDoor

    Specifikace
    • Technical Specifications

      OPENING WIDTH RANGE(S):

      44" - 48"

      56" - 60"

      DOOR OPERATION:

      Sliding

      HEIGHT OPTION(S):

      70"

      FRAME STYLE:

      Semi-Frameless

      GLASS THICKNESS:

      1/4"

      DOOR SHAPE:

      Inline

    Technická specifikace
    • Jedinečná ref. hodnotaBasco-5500A-Rotolo-Semi-Frameless-Sliding-Shower-Door
    • Skupina výrobkůShower Door
    • Skupina produktůSemi-Frameless
    • TypDokumentace (pouze informační)
    • Datum zveřejnění2019-03-06
    • Číslo vydání1
    Související
    • Hlavní materiálSklo
    • Navrženo vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectSanita - Sprchové stěny
    • Název UNSPSCBathtub or shower enclosures
    • Kód UNSPSC30181507
    • Kód CSI MasterFormat 201410 28 19
    • Název CSI MasterFormat 2014Tub and Shower Enclosures
    • Číslo OmniClass23-31 17 17
    • Název OmniClassShower Enclosures

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké