Publikovat produkty
Basco CANA-935 Cantour Frameless Shower Door
Basco CANA-935 Cantour Frameless Shower Door
Basco CANA-935 Cantour Frameless Shower Door
Basco CANA-935 Cantour Frameless Shower Door
Basco CANA-935 Cantour Frameless Shower Door
    Basco

    Basco CANA-935 Cantour Frameless Shower Door

    The Cantour Series is anything but ordinary with its heavy glass and modern swing door design. The unrestrained luxury of this series features a distinctive, innovative hinge system designed for popular size openings. This is a heavy glass door with heavy adjustment - making installation easy!

    • Door swings out only
    • Offset pivot hinge allows for up 6 inches adjustment in width
    • Up to 7/16" of adjustment for out-of-plumb is available on both sides of the model
    • Five standard sizes ranges fit openings from 32 inches to 60 inches
    • Standard height is 76 inches
    • Standard sizes 48-1/16 to 54-inches and 54-1/16 to 60-inches require a support bar on the panel

    As Featured on Amazon.com

    #Basco #FramelessShowerDoor #ShowerDoor #SwingDoorShowerDoor #CantourSeriesShowerDoor

    Specifikace
    • Technical Specifications

      OPENING WIDTH RANGE(S):

      32" - 60"

      DOOR OPERATION:

      Swinging

      HEIGHT OPTION(S):

      76"

      FRAME STYLE:

      Frameless

      GLASS THICKNESS:

      3/8" door & 1/2" panel

      DOOR SHAPE:

      Inline

    Technická specifikace
    • Jedinečná ref. hodnotaBasco-CANA-935-Cantour-Frameless-Shower-Door
    • Skupina výrobkůShower Door
    • Skupina produktůFrameless
    • TypDokumentace (pouze informační)
    • Datum zveřejnění2019-03-06
    • Číslo vydání1
    Související
    • Hlavní materiálSklo
    • Navrženo vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectSanita - Sprchové stěny
    • Název UNSPSCBathtub or shower enclosures
    • Kód UNSPSC30181507
    • Kód CSI MasterFormat 201410 28 19
    • Název CSI MasterFormat 2014Tub and Shower Enclosures
    • Číslo OmniClass23-31 17 17
    • Název OmniClassShower Enclosures

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké