Pro poskytování našich služeb používáme cookies

Používáním našich služeb souhlasíte s naším použitím cookies

;

Decorative comfort polyurethane flooring system - MasterTop 1326

Číslo položky: MasterTop_1326
Výrobce: BASF
Kategorie produktu: Performance Flooring
Skupina produktu: Polyurethane flooring system
Datum publikování: 2018-03-27
Číslo vydání: 1
Typ: Objekt
Stáhnout (8)
MasterTop 1326 is a decorative, low emission, crack bridging, noise deadening and sound absorbing comfort polyurethane resin floor with a smooth (or anti-slip for MasterTop 1326 R system) and matt finish.

The unique characteristics of MasterTop 1326 enable to achieve an artistic end result which makes your floor highly creative and absolutely unique. MasterTop 1326 combines durability with a resilient, seamless finish which is ex-tremely easy to use and guarantees hygiene standards in addition to a brilliant and exclusive design.

Benefits:
• Soft
• Comfortable
• Seamless
• Easy to clean
• Hygienic
• Bacteriostatic
• Colour freedom
• Polychromatic finishes
• Free design
• Individual, unique and exclusive aesthetics designs.
• Finishes with chip and flakes
• Available in smooth (MasterTop 1326) and anti-slip (MasterTop 1326 R) finishes.
For more information, please contact your local Master Builders Solutions representative.

Substrate quality:

Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa.

EN 13813
SR-B1,5-AR1-IR4- Cfl-s1

Emissions behaviour:
AgBB conform, AFSSET conform, A+ classification

Taber abrasion:
< 50 mg / 1000 R

Crack bridging (EN 1062-7):
Class A 3 (requirement > 500 μm, result = 550 μm)

Elongation (DIN 53504)
75%

Slip resistance:
Conformity to DIN51130: R9
Conformity to DIN51130: R10 with MaserTop TC 417W + glass beads (MasterTop 1326 R system)

Fire Behavior (EN 13501-1):
Cfl-s1

Colors:
RAL Chart 


Materiál hlavní: 2C Polyurethane
Sekundární materiál:
Navrženo:
Vyrobeno:

BIMobject kategorie: Podlahy - Podlahové Systémy
IFC klasifikace: Floor
Uniclass 1.4 Kód: L538
Uniclass 1.4 Popis: Floor finishing coatings
Uniclass 2.0 Kód: PR-55-06-30
Uniclass 2.0 Popis: Floor Coatings
Uniclass 2015 Kód: Ss_30_42_54_75
Uniclass 2015 Popis: Resin flooring systems
NBS Reference Kód: 20-20
NBS Reference Popis: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
Číslo OmniClass: 23-15 17 29 13 19
Název OmniClass: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
Tento produkt je k dispozici v:
Africa
  • Algeria
  • Kenya
  • Morocco
  • Nigeria
  • South Africa
Asia
  • Azerbaijan
  • China
  • Hong Kong
  • India
  • Indonesia
  • Kazakhstan
  • Malaysia
  • Singapore
  • Thailand
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Egypt
  • Saudi Arabia
  • Turkey

BIMobject SEEK Properties

Flooring - Systems

Název Hodnota
Color RAL Chart
Intended Function Floor Finish
Material 2C Polyurethane
Pattern Smooth

Všechny BIM objekty jsou reálné produkty od reálných výrobců, potvrzeny a schváleny