Publikovat produkty
FX DCX Cassette
Belden

FX DCX Cassette

DCX adapter frames and cassettes have a modular, compact design that allows for assembly of two (Base-24), four (Base-12), or six (Base-8) cassettes per housing tray. The DCX housing design allows for a mix of different size cassettes on the tray.

Features & Benefits

  • Flexibility of Termination Methods: Available for MPO trunk cables, multi-fiber trunk cables with LC connectors, fusion splicing with pigtails or splice-on connectors
  • Lower Network Downtime for Maintenance: MPO cassette modularity, only 12 fibers are affected (as opposed to 24 or 36 fibers in other solutions)
  • Easy System Migration: Swappable cassettes enables easy moves from Base-24 to Base-12 to Base-8 without needing to change housings
  • Easy Fiber Polarity Management & Simple System Planning: Flippable pre-terminated cassettes & symmetrical cassette design maintains sequential port numbering
Specifikace
  • Website Part#: FC5D06LDFP, FC5D12LDFP, FC4D06LDFP, FC4D12LDFP, FCSD06LDFP, FCSD12LDFP, FC3D06LDFP, FC3D12LDFP

Technická specifikace
  • Jedinečná ref. hodnotafx-dcx-cassette
  • Skupina výrobkůPatch Panels
  • Skupina produktůODF Cassettes & Frames
  • TypObjekt
  • Datum zveřejnění2024-03-01
  • Číslo vydání1
Související
  • Hlavní materiálPlast
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectElektronika - Sítě
  • Kód ETIMEC000762
  • Název ETIMSplice cassette