Publikovat produkty
EN-CM6T6 EN54-24 Certified 6" Ceiling Speaker
Biamp

EN-CM6T6 EN54-24 Certified 6" Ceiling Speaker

The EN-CM6T6 is a 6.5” built-in ceiling speaker made of powder coated steel (RAL 9010 equivalent), equipped with a high efficiency full range speaker and a multi tap 100-volt transformer, all certified according EN 54-24. The unit is equipped with a ceramic speaker line connector block, thermal fuse and a metal fire dome.

The installation of this speaker is easy thanks to the spring-loaded clamps and the included PG16 cable gland. The speaker with its excellent intelligibility is a perfect budget-oriented solution for background music, paging and evacuation systems messages.

This 100-volt loudspeaker is equipped with a high quality 1.5 – 3 – 6 watts 100 volt transformer. 

Specifikace
  • Keywords: en54-24, en54-24 certified, 6.5' ceiling speaker, ceiling, speaker, loudspeaker, 100volt, 100 volt, en-cm6t6, metal fire dome, background, music, paging, evacuation, message,

Technická specifikace
  • Jedinečná ref. hodnotaen-cm6t6_commercial-loudspeakers-en54-24
  • Skupina výrobkůCommercial Loudspeakers
  • Skupina produktůCommercial Loudspeakers En54 24
  • TypObjekt
  • Datum zveřejnění2023-10-23
  • Číslo vydání1
Související
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectElektronika - Audio Elektronika
  • Klasifikace IFCObjekt
  • Kód ETIMEC000682
  • Název ETIMLoudspeaker set
  • Název UNSPSCAudio and visual presentation and composing equipment
  • Kód UNSPSC4511
  • Kód Uniclass 2015Pr_70_75_36_50
  • Popis Uniclass 2015Loudspeakers
  • Kód CSI MasterFormat 201411 52 00
  • Název CSI MasterFormat 2014Audio-Visual Equipment
  • Číslo OmniClass23-37 15 29 11 13
  • Název OmniClassLoudspeakers