Používáním našich služeb souhlasíte s naším použitím cookies tady !

souhlasím
;

Ultrason X Ultrasonic Bird Control System

Číslo položky: birdx-ultrason-x-control-box
Výrobce: Bird-X
Kategorie produktu: Pest Control Devices
Skupina produktu: Bird-X Electronic Bird Control
Datum publikování: 2017-02-16
Číslo vydání: 1
Typ: Objekt
Stáhnout (4)

Quiet, effective ultrasonic bird control for the outdoors. This is the world's first ultrasonic (silent-to-most-humans) repeller designed for use outdoors in semi-enclosed spaces.

  • Ultrasonic bird control system
  • Elminates bird problems and associated health and injury risks
  • Saves money on cleanup and repair

Details:

  • 4-speaker system covers up to 3,600 sq. ft.
  • Irritating, alarming ultrasonic noises intimidate birds to leave
  • Ideal for gas stations, parking lots, warehouses, patios, and other open spaces
  • Keeps pest birds away from semi-enclosed outdoor areas (up to 3,600 sq. ft.)
  • Non-species specific sounds are ideal for repelling any bird
  • Utilizes NEWEST technology to create powerful high-frequency ultrasonic waves
  • Weather resistant – NEMA type box is designed for outdoor use

Applications:

Recommended for use within (medium-sized) semi-enclosed outdoor areas up to 3,600 sq. ft. Ideal for use at gas stations, retail spaces, parking lots and garages, schools, hospitals, outdoor patios, restaurants, hotels, farms, barns, stables, manufacturing facilities, warehouses, gardens, courtyards, balconies, and patios.

Effectively repels pigeons, seagulls, grackles, crows, blackbirds, sparrows, starlings, and many other birds - as well as bats and some rodents.

Benefits:

  • Cuts recurring cleanup and repair costs
  • Weatherproof for year-round use
  • Protect buildings, equipment, and other valuables from corrosive bird droppings
  • Reduce health and liability risks associated with pest bird infestation
  • Prevent the spread of diseases, such as West Nile, Salmonella, E. Coli, Histoplasmosis, and even rabies (bats)
  • Adhere to government & safety inspection requirements
  • Save outdoor grounds from bird damage and improve property aesthetics
  • Decrease nuisance for residents, workers, customers, & other visitors

Dimensions: Control Unit 9” x 9” x 5”, Speakers 4” x 4” x 6”
Box dimensions: 19″ x 13″ x 8″ / Shipping weight: 10 lbs
Speakers: 8 ohms, 75 watts
Coverage: Up to 3,600 sq. ft.
Power Requirements: 110vAC (220vAC available)
110v, 220v and 240v cords are 6 ft
Sound Pressure: 95–102 dB (each speaker) at 1 meter
Frequency: 15–25 kHz
Compliance: unit CE Marked / supply power source UL Listed & CE Marked
EPA Est. 075130-OR-001
NEMA type box
Included: Control unit, 4 speakers with cords, 100 feet of wire per speaker, AC adapter with cord, & complete instructions
Proudly made in the USA
Please note 240v adapter option – UK style pins only. Unit will work with locally sourced 12v/240v adapters. Please contact customer service for other options.


Materiál hlavní:
Sekundární materiál:
Navrženo: United States
Vyrobeno: United States

BIMobject kategorie: Elektronika - Jiné
Tento produkt je k dispozici v:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Other

Název Hodnota
Frequency 15–25 kHz

Bird-X

Properties

Název Hodnota
EPA Est 075130-OR-001
Power Requirements 110vAC (220vAC available)
Speaker Dimensions 4" x 4" x 6" (each)
Cord Length 50 ft (110v) | 6 ft (220v & 240v)
Speakers 8 ohms, 75 watts
Control Unit Dimensions 9" x 9" x 5" (each)
Sound Pressure 95–102 dB (each speaker) at 1 meter
Includes Control unit, 4 speakers with cords, 100 ft speaker wire, AC adapter with cord
Manufacture Location Proudly made in the USA
Compliance unit CE Marked / supply power source UL Listed & CE Marked
Coverage Up to 3,600 sq. ft.

BIMobject®