Publikovat produkty
Bluesteel Therm Pneu Voile Dôme PCA 16 Pearl Inside
Bluesteel Therm Pneu Voile Dôme PCA 16 Pearl Inside
Bluesteel Therm Pneu Voile Dôme PCA 16 Pearl Inside
Bluesteel Therm Pneu Voile Dôme PCA 16 Pearl Inside
Bluesteel Therm Pneu Voile Dôme PCA 16 Pearl Inside
Bluesteel Therm Pneu Voile Dôme PCA 16 Pearl Inside
Bluesteel Therm Pneu Voile Dôme PCA 16 Pearl Inside
Bluesteel Therm Pneu Voile Dôme PCA 16 Pearl Inside
Bluesteel Therm Pneu Voile Dôme PCA 16 Pearl Inside
Bluesteel Therm Pneu Voile Dôme PCA 16 Pearl Inside
    Bluetek

    Bluesteel Therm Pneu Voile Dôme PCA 16 Pearl Inside

    Bluesteel Therm Pneu Voile Dôme 16 mm cellular PC (PCA) Pearl Inside in clear is a Pneumatic energy NSHEV for waterproofed roof. It is also used for Natural Lighting and Ventilation. Heat loss is reduced thank to improved upstand insulation. Sunshadind is optimized thank to an aesthetic fixed shading solution called "Voile-Dome" -or Dome Screen-. It eliminates the greenhouse effect with sun proctection separated from the glazing and protects from sunlight in the summer and lets in warmth in the winter with its optimised orientation. Our BIM models allow you to carry out natural lighting studies with Archiwizard plugin. Please do not hesitate to contact us for all your requests.
    Specifikace
    • Bluesteel Therm PNEU Voile-Dôme 16 mm cellular PC (PCA) Pearl Inside in clear ensure smoke and heat ventilation. Its insulated upstand improves thermal performance. This device is CE-certified pursuant to EN 12101-2 and EN 1873 and meets all European regulation requirements : Low temperature T(-15°), Static wind resistance WL1500, Snow load SL250/SL500/SL550 (Please have a look on our Declaration of Performance to know more about feasibility realization). It opens up to a 140° angle and is fitted with a pneumatic thermofuse gauged at 93°C in standard, but also available in 140°C or 180°C. Full opening with pneumatic cylinder (ventilation 6bar) can be available (depending on dimensions and infill). Partial opening (300mm or 500mm) with an additional 230 V electrical motor can also be available. 16 mm cellular PC (PCA) Pearl Inside in clear has a thermal conductance equal to 2,1 W/m².K, a sun factor of g=0,45, a light transmittance of Tv =43% and reaction to fire classification of B-s1,d0. Fixed shading system, "Voile-Dôme" , meets sun shading and thermal confort (by eliminating the greenhouse effect thank to the principle of Sahara roof that let air circulate between the sun protection and the glazing to avoid overheating) building needs. It reduces the noise generated by the impact of rain. It reduces solar factor to g=0,12 . The painting of the upstand, grille or griddle in standard RAL shades is available in option. Air flow performance optimization with spoilers (MAX version). Bluetek also offers automated controls and smart management solutions.
    Technická specifikace
    • Jedinečná ref. hodnotabluesteel-therm-pneu-voile-dome-pca16-Pearl-Inside
    • Skupina výrobkůSmoke ventilation
    • Skupina produktůNSHEV
    • Datum zveřejnění2020-10-09
    • Číslo vydání2
    Související
    • Hlavní materiálOcel
    • Vedlejší materiálPolykarbonát
    • Navrženo vFrancie
    • Vyrobeno vFrancie
    Klasifikace
    • Kategorie BIMobjectOkna - Světlíky

    Dostupnost regionu

    Evropa Asie Severní Amerika Afrika Jižní Amerika Oceánie
    Ålandy
    Afghánistán
    Anguilla
    Alžírsko
    Argentina
    Americká Samoa
    Albánie
    Arménie
    Antigua a Barbuda
    Angola
    Bolívie
    Austrálie
    Andorra
    Ázerbájdžán
    Aruba
    Benin
    Brazílie
    Cookovy ostrovy
    Belgie
    Bahrain
    Bahamy
    Botswana
    Chile
    Federativní státy Mikronésie
    Bělorusko
    Bangladéš
    Barbados
    Burkina Faso
    Ekvádor
    Fidži
    Bosna a Hercegovina
    Bhútán
    Belize
    Burundi
    Falklandy (Malvíny)
    Francouzská Polynésie
    Bulharsko
    Britské indickoocenánské území
    Bermudské ostrovy
    Čad
    Francouzská Guyana
    Guam
    Černá Hora
    Brunej
    Britské Panenské ostrovy
    Demokratická republika Kongo
    Guyana
    Kiribati
    Česká republika
    Čína
    Curaçao
    Džibuti
    Kolumbie
    Marshallovy ostrovy
    Chorvatsko
    Filipíny
    Dominika
    Egypt
    Paraguay
    Nauru
    Dánsko
    Gruzie
    Dominikánská republika
    Eritrea
    Peru
    Niue
    Estonsko
    Hongkong
    Gaudeloupe
    Etiopie
    Surinam
    Nová Kaledonie
    Faerské ostrovy
    Indie
    Grenada
    Gabon
    Uruguay
    Nový Zéland
    Finsko
    Indonésie
    Grónsko
    Gambie
    Venezuela
    ostrov Norfolk
    Francie
    Irák
    Guatemala
    Ghana
    Palau
    Gibraltar
    Írán
    Haiti
    Guinea
    Papua-Nová Guinea
    Guernsey
    Izrael
    Honduras
    Guinea Bissau
    Pitcairnovy ostrovy
    Irsko
    Japonsko
    Jamajka
    Jihoafrická republika
    Šalamounovy ostrovy
    Island
    Jemen
    Kajmanské ostrovy
    Jižní Súdán
    Samoa
    Itálie
    Jordánsko
    Kanada
    Kamerun
    Severní Mariany
    Jan Mayen
    Kambodža
    Karibské Nizozemsko
    Kapverdy
    Tokelau
    Jersey
    Katar
    Kostarika
    Keňa
    Tonga
    Kypr
    Kazachstán
    Kuba
    Komorské ostrovy
    Tuvalu
    Lichtenštejnsko
    Kokosové ostrovy
    Martinik
    Kongo
    United States Minor Outlying Islands
    Litva
    Korejská lidově demokratická republika
    Mexiko
    Lesotho
    Vanuatu
    Lotyšsko
    Korejská republika
    Montserrat
    Libérie
    Východní Timor
    Lucembursko
    Kuvajt
    Nikaragua
    Lybie
    Wallis a Futuna
    Maďarsko
    Kyrgyzstán
    ostrovy Turks a Caicos
    Madagaskar
    Malta
    Laos
    Panama
    Malawi
    Moldavsko
    Libanon
    Pannenske Ostrovy
    Mali
    Monako
    Macao
    Portoriko
    Maroko
    Německo
    Malajsie
    Saint-Pierre a Miquelon
    Mauricius
    Nizozemsko
    Maledivy
    Salvador
    Mauritánie
    Norsko
    Mongolsko
    Spojené státy americké
    Mayotte
    ostrov Man
    Myanmar (Barma)
    Svatá Lucie
    Mosambik
    Polsko
    Nepál
    Svatý Bartoloměj
    Namibie
    Portugalsko
    Omán
    Svatý Kryštof a Nevis
    Niger
    Rakousko
    Pákistán
    Svatý Martin
    Nigérie
    Řecko
    Palestinská území
    Svatý Martin
    Pobřeží slonoviny
    Rumunsko
    Saúdská Arábie
    Svatý Vincenc a Grenadiny
    Réunion
    Rusko
    Singapur
    Trinidad a Tobago
    Rovníková Guinea
    San Marino
    Spojené arabské emiráty
    Rwanda
    Severní Makedonie
    Šrí Lanka
    Senegal
    Slovensko
    Sýrie
    Seychely
    Slovinsko
    Tádžikistán
    Sierra Leone
    Španělsko
    Tchaj-wan
    Somálsko
    Srbsko
    Thajsko
    Středoafrická republika
    Švédsko
    Turecko
    Súdán
    Švýcarsko
    Turkmenistán
    Svatá Helena
    Ukrajina
    Uzbekistán
    Svatý Tomáš a Princův ostrov
    Vatikán
    Vánoční ostrov
    Svazijsko
    Velká Británie
    Vietnam
    Tanzánie
    Togo
    Tunisko
    Uganda
    Zambie
    Západní Sahara
    Zimbabwe