Publikovat produkty
ARV Oval Dining Table
ARV Oval Dining Table
ARV Oval Dining Table
ARV Oval Dining Table
ARV Oval Dining Table
    BRDR. Krüger

    ARV Oval Dining Table


    The ARV Table is a refined piece of Danish craftsmanship, featuring a sleek, smooth tabletop that highlights the beauty and versatility of natural materials. Its softly rounded edges bring a welcoming presence and a bold, statement character to the table.

    Designed by David Thulstrup for the world-renowned Noma, it embodies strength and meticulous detailing, making it a centerpiece for both residential and commercial spaces.

    Proudly crafted in Denmark by Brdr. Krüger, the table is available in a range of oak finishes—white, oiled, and fumed, customization of dimensions is possible as well. The table is designed to pair seamlessly with the ARV Chair for a cohesive and elegant aesthetic.

    Specifikace
    • Wood variations: White Oak, Oiled Oak, Fumed Oak. 

      Reference number: AVT3-OWO, AVT3-OOL, AVT3-OFU

    Technická specifikace
    • Jedinečná ref. hodnotaarv-oval-dining-table
    • Skupina výrobkůdining tables
    • Skupina produktůARV dininig table
    • TypObjekt
    • Datum zveřejnění2025-09-29
    • Číslo vydání1
    • Výška (mm)74
    • Šířka (mm)107
    • Hloubka (mm)321
    Související
    • Hlavní materiálDřevo
    • Navrženo vDánsko
    • Vyrobeno vDánsko
    • Čistá hmotnost (kg)155
    Klasifikace
    • Kategorie BIMobjectNábytek - Stoly
    • Klasifikace IFCNábytek
    • Kód ETIMEG017960
    • Název ETIMFurniture
    • Kód Uniclass 2015Pr_40_50_21_22
    • Popis Uniclass 2015Dining tables
    • Číslo OmniClass23-21 23 15 11
    • Název OmniClassResidential Dining Room Tables