Používáním našich služeb souhlasíte s naším použitím cookies tady !

souhlasím
;

Appliance Cabinet Low Burner Base - 2 Door (OBB)

Číslo položky: brown-obb-low-base-2-door
Výrobce: Brown Jordan Outdoor Kitchens
Kategorie produktu: Cabinet
Skupina produktu: OBB
Datum publikování: 2019-02-26
Číslo vydání: 1
Typ: Objekt
Stáhnout (15)

Danver and Brown Jordan Outdoor Kitchens offer appliance cabinets for the side burner base

When designing your Outdoor Kitchen for outdoor entertaining, add grill cabinets to express your unique taste and style while also benefiting from the extra storage of essential outdoor cooking accessories. At Brown Jordan Outdoor Kitchens, we are aware that each outdoor kitchen is unique. Therefore, we manufacture outdoor grill cabinets to fit your grill size.

 Brown Jordan Outdoor Kitchens Grill Cabinets Features:

  • Outdoor grill cabinets are available in widths from 27” to 62” and are always specified 6” wider than the width of the grill.
  • The standard outdoor grill cabinet depth is 27 7/8”, including the door.
  • The cabinet box height is 30” and includes 4 ½” adjustable legs.
  • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with an adjustable foot.
  • Black anodized toe kicks may be ordered separately and cut on-site.
  • Standard stainless steel pulls are included; upgrades are available for an additional cost.
  • Hinges and screws are included.
  • Extra deep grill cabinets are available when required.
  • A complete line of ADA-compliant (Americans with Disabilities Act) cabinetry is available.

A “trim kit” is specifically designed for each appliance to insure a proper fit. Please include grill brand and specifications for quote or with order.

Call our in-house outdoor kitchen design team at 203-889-9640 for more information on our outdoor grill storage cabinets!

 Outdoor Kitchen Grill Cabinets Types

Brown Jordan Outdoor Kitchens offers stainless steel grill cabinets in many door and drawer configurations, including grill cabinets that include a warming drawer or side-burners.


Materiál hlavní: Stainless steel
Sekundární materiál:
Navrženo: United States
Vyrobeno: United States

BIMobject kategorie: Kuchyně - Kuchyňské Skříňky
IFC klasifikace: Furnishing Element
UNSPSC název: Furniture and Furnishings
UNSPSC kód: 56
Uniclass 1.4 Kód: L72141
Uniclass 1.4 Popis: Cabinets
Uniclass 2.0 Kód: PR-35-77-44
Uniclass 2.0 Popis: Kitchen Cupboards
Uniclass 2015 Kód: Pr_40_30_78_42
Uniclass 2015 Popis: Kitchen drawer units
NBS Reference Kód: 35-77-44
NBS Reference Popis: Kitchen Cupboards
CSI MasterFormat 2014 Code: 41 53 13
CSI MasterFormat 2014 Title: Storage Cabinets
Číslo OmniClass: 23-21 23 21
Název OmniClass: Residential Food Cabinets
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
Tento produkt je k dispozici v:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Název Hodnota
Education https://www.aecdaily.com/sc.php?node_id=1772389&tabidx=education&company=Brown+Jordan+Outdoor+Kitchens&subtabidx=osp

BIMobject SEEK Properties

Kitchen - Cabinets

Název Hodnota
Depth 24 ; 27 in
Height 30 in
Material Stainless Steel

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Název Hodnota
Material Stainless Steel

BIMobject®