Publikovat produkty
Insulated Glass Unit (IGU) , Double Glazing

Insulated Glass Unit (IGU) , Double Glazing

Save Energy, Reduce Noise

Insulated Glass consists of two glass panels separated by air gap which is filled with Argon gas. Purposing to reduce heat and noise from the outside while allows sunlight come through the buildings, therefore, it could save the electricity cost.

Features :

-Reducing the dynamic energy conduction both inside and outside the buildings.
-Keep the mirror from fogging up.
-Create privacy by noise reduction.

Specifikace
  • Applications :

    External: General constructions and buildings, Glass Clerestory
    Interior: Partitions, Glassdoor, Electricity Appliances

    Specifications :

    Thickness: 12-40 mm.
    Maximum size: 2,100 x 3,100 mm.
    Minimum size: 100x100 mm.
    Air Gap : 6,8,10,12,14,15,16,20,24 mm.

Technická specifikace
  • Jedinečná ref. hodnotaBSG_Glass_Insulated
  • Skupina výrobkůArchitectural Glass
  • Skupina produktůInsulated
  • TypStavební Materiál
  • Datum zveřejnění2021-09-16
  • Číslo vydání1
  • Výška (mm)3000
  • Šířka (mm)2100
Související
  • Hlavní materiálSklo
  • Navrženo vThajsko
  • Vyrobeno vThajsko
Klasifikace
  • Kategorie BIMobjectStavební materiály - Sklo
  • Číslo OmniClass23-17 15 11
  • Název OmniClassGlass Glazing

Dostupnost regionu

Asie