The CARMA® range is a PLUG&PLAY and self regulating dual flow handling unit with multilingual communication (EN15232), for office and industrial applications.
Its static, EUROVENT AAHE certified counter-flow exchanger provides with a very high efficiency (90%), in compliance with the European Ecodesign Directive 2009/125/EC.
Equipped with electronic commutation (EC), high efficiency motors ensuring low energy consumption, the CARMA® range is part of the CALADAIR Econological® solution program and improves indoor air quality.
Available in 6 sizes and 8 models, the CARMA® range covers flow rates from 250 to 8000 m³/h. The CARMA® range is available in 5 versions:
• SEASON: Central for use in moderate climatic zone, intended for the renewal of air of buildings(ships) with energy recover, functioning summer / winter of the bypass, the regulation of flow spleens by potentiometer
• FIRST: self-regulating unit for use in temperate climate areas
• SMART: central self-regulated with electric drum kit of defrosting for compensation with outside temperature until -20°C.
• PREMIUM: self regulating unit fitted with a hot water coil or an electric coil for external temperatures down to -10°C.
• INFINITE: idem finish PREMIUM with as standard an electric drum kit of defrosting for outside temperatures until -20°C.
Dostupnost regionu
| Evropa | Afrika |
|---|---|
Ålandy | Alžírsko |
Albánie | Angola |
Andorra | Benin |
Belgie | Botswana |
Bělorusko | Burkina Faso |
Bosna a Hercegovina | Burundi |
Bulharsko | Čad |
Černá Hora | Demokratická republika Kongo |
Česká republika | Džibuti |
Chorvatsko | Eritrea |
Dánsko | Etiopie |
Estonsko | Gabon |
Faerské ostrovy | Gambie |
Finsko | Ghana |
Francie | Guinea |
Gibraltar | Guinea Bissau |
Guernsey | Jihoafrická republika |
Irsko | Jižní Súdán |
Island | Kamerun |
Itálie | Kapverdy |
Jan Mayen | Keňa |
Jersey | Komorské ostrovy |
Kypr | Kongo |
Lichtenštejnsko | Lesotho |
Litva | Libérie |
Lotyšsko | Lybie |
Lucembursko | Madagaskar |
Maďarsko | Malawi |
Malta | Mali |
Moldavsko | Maroko |
Monako | Mauricius |
Německo | Mauritánie |
Nizozemsko | Mayotte |
Norsko | Mosambik |
ostrov Man | Namibie |
Polsko | Niger |
Portugalsko | Nigérie |
Rakousko | Pobřeží slonoviny |
Řecko | Réunion |
Rumunsko | Rovníková Guinea |
Rusko | Rwanda |
San Marino | Senegal |
Severní Makedonie | Seychely |
Slovensko | Sierra Leone |
Slovinsko | Somálsko |
Španělsko | Středoafrická republika |
Srbsko | Súdán |
Švédsko | Svatá Helena |
Švýcarsko | Svatý Tomáš a Princův ostrov |
Ukrajina | Svazijsko |
Vatikán | Tanzánie |
Velká Británie | Togo |
Tunisko | |
Uganda | |
Zambie | |
Západní Sahara | |
Zimbabwe |