Publikovat produkty
THERMOVER™
THERMOVER™

    THERMOVER™

    THERMOVER®,  high performance energy recovery unit with integrated heat pump thermodynamic system
    Equipped with a EUROVENT certified AARE exchanger
    MODBUS communication
    The THERMOVER® unit can also produce hot water for sanitary use (optional hydrolic kit).
    Flow rate from 600 to 5 000 m3/h

    Specifikace
    • THERMOVER®,  high performance double flow air handling unit with active energy recovery and thermodynamics reversible system for office and industrial buildings.
      Its direct current EC motor meets the ErP/2009/125/EC directive.
      The EASY control system, with an integrated digital display, communicates in MODBUS RS485.
      The THERMOVER® unit can operate in a constant pressure or constant flow mode. The choice of the modulation is done on site, while starting up the unit.
      Associated with our WONDEROOM® zone controller, the LOBBY® constant pressure air flow modulation ensures the multi-zone implementation in the building, which is insured to be energy performant.
      The  FEE® function enables an optimum management of temperature at any season, in an autonomous and automatic way with the EASY® control system. Accordingly, the FEE® function ensures energy savings above 40%.
      The MUST and GENIUS versions of the THERMOVER® unit are designed to ensure production of hot water for sanitary use. As an option, a high performance hot water buffer tank (200, 300 or 500l) can be offered.
      This very low consumption econological® solution meets requirements of the ErP2009/125/EC directive, RT2012 energy savings criteria and principals of buildiing active efficiency (EN 15232).
      Variable speed rotary heat exchanger is EUROVENT certified.
      Tests are validated by CETIAT, according to EN13141-7 et EN14511

    Technická specifikace
    • Jedinečná ref. hodnotathermover
    • Skupina výrobkůHVAC
    • Skupina produktůTHERMOVER
    • TypObjekt
    • Datum zveřejnění2019-01-09
    • Číslo vydání1
    Související
    • Hlavní materiálOcel galvanizovaná
    • Vedlejší materiálHliník
    • Navrženo vFrancie
    • Vyrobeno vFrancie
    Klasifikace
    • Kategorie BIMobjectHVAC - Rekuperace tepla
    • Klasifikace IFCPrůtokové ošetřovací zařízení
    • Název UNSPSCAir circulation and parts and accessories
    • Kód UNSPSC401016
    • Kód Uniclass 2015Ss_65
    • Popis Uniclass 2015Ventilation and air conditioning systems
    • Kód CSI MasterFormat 201423 34 00
    • Název CSI MasterFormat 2014HVAC Fans
    • Číslo OmniClass23-33 00 00
    • Název OmniClassHVAC Specific Products and Equipment
    • Kód CSI UniFormat IID30
    • Název CSI UniFormat IIHVAC

    Dostupnost regionu

    Evropa Afrika